CAD (0)
  • Cart is empty
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
1 - 25 of 414 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Total Height H2 (in)

Total Height H2 (mm)

Foot Height H1 (in)

Foot Height H1 (mm)

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

N/A 1/2 in N/A Cast Stainless Steel N/A SUC201X-8/F N/A 8150 N N/A 3850 N N/A Standard Food Safe Grease N/A
N/A 15 mm N/A Cast Stainless Steel N/A SUC202X/F N/A 8150 N N/A 3850 N N/A Standard Food Safe Grease N/A
N/A 0.625 in N/A Cast Stainless Steel N/A SUC202X-10/F N/A 8150 N N/A 3850 N N/A Standard Food Safe Grease N/A
N/A 17 mm N/A Cast Stainless Steel N/A SUC203X/F N/A 8150 N N/A 3850 N N/A Standard Food Safe Grease N/A
N/A 0.875 in N/A Cast Stainless Steel N/A SUC205-14/F N/A 11900 N N/A 6300 N N/A Standard Food Safe Grease N/A
N/A 0.9375 in N/A Cast Stainless Steel N/A SUC205-15/F N/A 11900 N N/A 6300 N N/A Standard Food Safe Grease N/A
N/A 1.125 in N/A Cast Stainless Steel N/A SUC206-18/F N/A 16500 N N/A 9050 N N/A Standard Food Safe Grease N/A
N/A 1.3125 in N/A Cast Stainless Steel N/A SUC207-21/F N/A 21800 N N/A 12300 N N/A Standard Food Safe Grease N/A
N/A 1.375 in N/A Cast Stainless Steel N/A SUC207-22/F N/A 21800 N N/A 12300 N N/A Standard Food Safe Grease N/A
N/A 1.5625 in N/A Cast Stainless Steel N/A SUC208-25/F N/A 24800 N N/A 14300 N N/A Standard Food Safe Grease N/A
N/A 1.625 in N/A Cast Stainless Steel N/A SUC209-26/F N/A 27800 N N/A 16200 N N/A Standard Food Safe Grease N/A
N/A 1.75 in N/A Cast Stainless Steel N/A SUC209-28/F N/A 27800 N N/A 16200 N N/A Standard Food Safe Grease N/A
N/A 1.875 in N/A Cast Stainless Steel N/A SUC210-30/F N/A 29800 N N/A 18600 N N/A Standard Food Safe Grease N/A
N/A 55 mm N/A Cast Stainless Steel N/A SUC211/F N/A 36800 N N/A 23500 N N/A Standard Food Safe Grease N/A
N/A 2 in N/A Cast Stainless Steel N/A SUC211-32/F N/A 36800 N N/A 23500 N N/A Standard Food Safe Grease N/A
N/A 2.1875 in N/A Cast Stainless Steel N/A SUC211-35/F N/A 36800 N N/A 23500 N N/A Standard Food Safe Grease N/A
N/A 2.25 in N/A Cast Stainless Steel N/A SUC211-36/F N/A 36800 N N/A 23500 N N/A Standard Food Safe Grease N/A
N/A 60 mm N/A Cast Stainless Steel N/A SUC212/F N/A 44500 N N/A 29000 N N/A Standard Food Safe Grease N/A
N/A 2.4375 in N/A Cast Stainless Steel N/A SUC212-39/F N/A 44500 N N/A 29000 N N/A Standard Food Safe Grease N/A
N/A 70 mm N/A Cast Stainless Steel N/A SUC214/F N/A 52900 N N/A 35300 N N/A Standard Food Safe Grease N/A
N/A 2.5 in N/A Cast Stainless Steel N/A SUC214-40/F N/A 52900 N N/A 35300 N N/A Standard Food Safe Grease N/A
N/A 75 mm N/A Cast Stainless Steel N/A SUC215/F N/A 57300 N N/A 38600 N N/A Standard Food Safe Grease N/A
N/A 2.9375 in N/A Cast Stainless Steel N/A SUC215-47/F N/A 57300 N N/A 38600 N N/A Standard Food Safe Grease N/A
N/A 3 in N/A Cast Stainless Steel N/A SUC215-48/F N/A 57300 N N/A 38600 N N/A Standard Food Safe Grease N/A
N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12/F N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A Standard Food Safe Grease N/A
1 - 25 of 414 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »