Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBP204-IP69K/FVSL613 | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A SUC204-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP204/F | N/A 20 mm | N/A White Thermoplastic (Polymer) | N/A SUC204/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP204/FVSL613 | N/A 20 mm | N/A White Thermoplastic (Polymer) | N/A SUC204/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP204-IP69K/F | N/A 20 mm | N/A White Thermoplastic (Polymer) | N/A SUC204-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP204-IP69K/FVSL613 | N/A 20 mm | N/A White Thermoplastic (Polymer) | N/A SUC204-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP204/F | N/A 20 mm | N/A Cast Stainless Steel | N/A SUC204/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP204/FVSL525 | N/A 20 mm | N/A Cast Stainless Steel | N/A SUC204/FVSL525 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSP204/FVSL613 | N/A 20 mm | N/A Cast Stainless Steel | N/A SUC204/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP204-IP69K/F | N/A 20 mm | N/A Cast Stainless Steel | N/A SUC204-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP204-IP69K/FVSL613 | N/A 20 mm | N/A Cast Stainless Steel | N/A SUC204-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP205-14/F | N/A 0.875 in | N/A Machined Stainless Steel | N/A SUC205-14/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP205-14/FVSL525 | N/A 0.875 in | N/A Machined Stainless Steel | N/A SUC205-14/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCAP205-14/FVSL613 | N/A 0.875 in | N/A Machined Stainless Steel | N/A SUC205-14/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP205-14-IP69K/F | N/A 0.875 in | N/A Machined Stainless Steel | N/A SUC205-14-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP205-14-IP69K/FVSL613 | N/A 0.875 in | N/A Machined Stainless Steel | N/A SUC205-14-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP205-14/F | N/A 0.875 in | N/A Blue Thermoset (Polymer) | N/A SUC205-14/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP205-14/FVSL613 | N/A 0.875 in | N/A Blue Thermoset (Polymer) | N/A SUC205-14/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP205-14-IP69K/F | N/A 0.875 in | N/A Blue Thermoset (Polymer) | N/A SUC205-14-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP205-14-IP69K/FVSL613 | N/A 0.875 in | N/A Blue Thermoset (Polymer) | N/A SUC205-14-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP205-15/F | N/A 0.9375 in | N/A Machined Stainless Steel | N/A SUC205-15/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP205-15/FVSL525 | N/A 0.9375 in | N/A Machined Stainless Steel | N/A SUC205-15/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCAP205-15/FVSL613 | N/A 0.9375 in | N/A Machined Stainless Steel | N/A SUC205-15/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP205-15-IP69K/F | N/A 0.9375 in | N/A Machined Stainless Steel | N/A SUC205-15-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP205-15-IP69K/FVSL613 | N/A 0.9375 in | N/A Machined Stainless Steel | N/A SUC205-15-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP205-15/F | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|