Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBP205-15/FVSL613 | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP205-15-IP69K/F | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP205-15-IP69K/FVSL613 | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A SUC205-15-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP205/F | N/A 25 mm | N/A Machined Stainless Steel | N/A SUC205/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP205/FVSL525 | N/A 25 mm | N/A Machined Stainless Steel | N/A SUC205/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCAP205/FVSL613 | N/A 25 mm | N/A Machined Stainless Steel | N/A SUC205/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP205-IP69K/F | N/A 25 mm | N/A Machined Stainless Steel | N/A SUC205-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP205-IP69K/FVSL613 | N/A 25 mm | N/A Machined Stainless Steel | N/A SUC205-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP205/F | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP205/FVSL613 | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBP205-IP69K/F | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBP205-IP69K/FVSL613 | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A SUC205-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP205/F | N/A 25 mm | N/A White Thermoplastic (Polymer) | N/A SUC205/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP205/FVSL613 | N/A 25 mm | N/A White Thermoplastic (Polymer) | N/A SUC205/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCPLP205-IP69K/F | N/A 25 mm | N/A White Thermoplastic (Polymer) | N/A SUC205-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCPLP205-IP69K/FVSL613 | N/A 25 mm | N/A White Thermoplastic (Polymer) | N/A SUC205-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP205/F | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP205/FVSL525 | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSP205/FVSL613 | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSP205-IP69K/F | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSP205-IP69K/FVSL613 | N/A 25 mm | N/A Cast Stainless Steel | N/A SUC205-IP69K/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP205-16/F | N/A 1 in | N/A Machined Stainless Steel | N/A SUC205-16/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCAP205-16/FVSL525 | N/A 1 in | N/A Machined Stainless Steel | N/A SUC205-16/FVSL525 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCAP205-16/FVSL613 | N/A 1 in | N/A Machined Stainless Steel | N/A SUC205-16/FVSL613 | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCAP205-16-IP69K/F | N/A 1 in | N/A Machined Stainless Steel | N/A SUC205-16-IP69K/F | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|