Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| N312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 1.2205 in31 mm | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm |
N/A
|
| NJ312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 1.2205 in31 mm | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm |
N/A
|
| NU312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 1.2205 in31 mm | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm |
N/A
|
| NUP312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 1.2205 in31 mm | N/A 162100 N | N/A 153400 N | N/A 4500 rpm | N/A 5200 rpm |
N/A
|
| NJ2312ETP | N/A 60 mm | N/A 130 mm5.1181 in | N/A 1.811 in46 mm | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm |
N/A
|
| NU2312ETP | N/A 60 mm | N/A 130 mm5.1181 in | N/A 1.811 in46 mm | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm |
N/A
|
| NUP2312ETP | N/A 60 mm | N/A 130 mm5.1181 in | N/A 1.811 in46 mm | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm |
N/A
|
| NJ2312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 1.811 in46 mm | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm |
N/A
|
| NU2312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 1.811 in46 mm | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm |
N/A
|
| NUP2312ETPC3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 1.811 in46 mm | N/A 266700 N | N/A 225900 N | N/A 3700 rpm | N/A 4300 rpm |
N/A
|
| N213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 0.9055 in23 mm | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm |
N/A
|
| NJ213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 0.9055 in23 mm | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm |
N/A
|
| NU213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 0.9055 in23 mm | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm |
N/A
|
| NUP213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 0.9055 in23 mm | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm |
N/A
|
| N213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 0.9055 in23 mm | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm |
N/A
|
| NJ213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 0.9055 in23 mm | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm |
N/A
|
| NU213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 0.9055 in23 mm | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm |
N/A
|
| NUP213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 0.9055 in23 mm | N/A 122300 N | N/A 110000 N | N/A 4200 rpm | N/A 5000 rpm |
N/A
|
| NJ2213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 1.2205 in31 mm | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NU2213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 1.2205 in31 mm | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NUP2213ETP | N/A 65 mm | N/A 120 mm4.7244 in | N/A 1.2205 in31 mm | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NJ2213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 1.2205 in31 mm | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NU2213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 1.2205 in31 mm | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NUP2213ETPC3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 1.2205 in31 mm | N/A 184400 N | N/A 151300 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NU313EJ | N/A 65 mm | N/A 140 mm5.5118 in | N/A 1.2992 in33 mm | N/A 204000 N45900 lbf | N/A 196000 N44100 lbf | N/A 4700 rpm | N/A 5400 rpm |
N/A
|