CAD (0)
  • Cart is empty

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
1 - 25 of 860 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Grease  (rpm)

Thermal Reference Speed - Oil (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A
N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A
N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A
N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A
N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A
N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A
N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A
N/A 15 mm N/A 35 mm1.378 in N/A 0.4331 in11 mm N/A 11200 N N/A 13600 N N/A 14200 rpm N/A 17400 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.4724 in12 mm N/A 15600 N N/A 18500 N N/A 12500 rpm N/A 15200 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.6299 in16 mm N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.6299 in16 mm N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.6299 in16 mm N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A
N/A 17 mm N/A 40 mm1.5748 in N/A 0.6299 in16 mm N/A 22900 N N/A 24900 N N/A 11000 rpm N/A 13100 rpm N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A
N/A 17 mm N/A 47 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A
1 - 25 of 860 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »