Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU2313EJ | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 293000 N65900 lbf | N/A 282000 N63300 lbf | N/A 3900 rpm | N/A 4600 rpm |
N/A
|
| NJ313EJ | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 204000 N45900 lbf | N/A 196000 N44100 lbf | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| NJ2313EJ | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 293000 N65900 lbf | N/A 282000 N63300 lbf | N/A 3900 rpm | N/A 4600 rpm |
N/A
|
| NU2313EMA | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 293000 N65900 lbf | N/A 282000 N63300 lbf | N/A 3900 rpm | N/A 4600 rpm |
N/A
|
| NU2313EMAC3 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 293000 N65900 lbf | N/A 282000 N63300 lbf | N/A 3900 rpm | N/A 4600 rpm |
N/A
|
| NU313EMA | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 196000 N44100 lbf | N/A 204000 N45900 lbf | N/A 4100 rpm | N/A 4800 rpm |
N/A
|
| NU313EMAC3 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 196000 N44100 lbf | N/A 204000 N45900 lbf | N/A 4100 rpm | N/A 4800 rpm |
N/A
|
| NU2313EMAC4 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 293000 N65900 lbf | N/A 282000 N63300 lbf | N/A 3900 rpm | N/A 4600 rpm |
N/A
|
| N313ETP | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm |
N/A
|
| NJ313ETP | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm |
N/A
|
| NU313ETP | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm |
N/A
|
| NUP313ETP | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm |
N/A
|
| N313ETPC3 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm |
N/A
|
| NJ313ETPC3 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm |
N/A
|
| NU313ETPC3 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm |
N/A
|
| NUP313ETPC3 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm |
N/A
|
| NJ313ETPC4 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 195300 N | N/A 183300 N | N/A 4100 rpm | N/A 4800 rpm |
N/A
|
| NJ2313ETP | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm |
N/A
|
| NU2313ETP | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm |
N/A
|
| NUP2313ETP | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm |
N/A
|
| NJ2313ETPC3 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm |
N/A
|
| NU2313ETPC3 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm |
N/A
|
| NUP2313ETPC3 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm |
N/A
|
| NJ2313ETPC4 | N/A 65.000 mm | N/A 140.000 mm5.5118 in | N/A 1.8898 in48 mm | N/A 291100 N | N/A 250000 N | N/A 3500 rpm | N/A 4000 rpm |
N/A
|
| N214ETP | N/A 70 mm | N/A 125 mm4.9213 in | N/A 0.9449 in24 mm | N/A 140800 N | N/A 121200 N | N/A 3900 rpm | N/A 4700 rpm |
N/A
|