Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| N216ETP | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.0236 in26 mm | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NJ216ETP | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.0236 in26 mm | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NU216ETP | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.0236 in26 mm | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NUP216ETP | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.0236 in26 mm | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| N216ETPC3 | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.0236 in26 mm | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NJ216ETPC3 | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.0236 in26 mm | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NU216ETPC3 | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.0236 in26 mm | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NUP216ETPC3 | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.0236 in26 mm | N/A 171400 N | N/A 142000 N | N/A 3600 rpm | N/A 4200 rpm |
N/A
|
| NJ2216ETP | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NU2216ETP | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NUP2216ETP | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NJ2216ETPC3 | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NU2216ETPC3 | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NUP2216ETPC3 | N/A 80 mm | N/A 140.000 mm5.5118 in | N/A 1.2992 in33 mm | N/A 247400 N | N/A 188900 N | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NJ2316EMA | N/A 80 mm | N/A 170 mm6.6929 in | N/A 2.2835 in58 mm | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm |
N/A
|
| NU2316EMA | N/A 80 mm | N/A 170 mm6.6929 in | N/A 2.2835 in58 mm | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm |
N/A
|
| NJ2316EMAC3 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 2.2835 in58 mm | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm |
N/A
|
| NU2316EMAC3 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 2.2835 in58 mm | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm |
N/A
|
| NU2316EJ | N/A 80 mm | N/A 170 mm6.6929 in | N/A 2.2835 in58 mm | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm |
N/A
|
| NJ2316EJ | N/A 80 mm | N/A 170 mm6.6929 in | N/A 2.2835 in58 mm | N/A 439000 N98700 lbf | N/A 406000 N91300 lbf | N/A 3300 rpm | N/A 3800 rpm |
N/A
|
| NU316EJ | N/A 80 mm | N/A 170 mm6.6929 in | N/A 1.5354 in39 mm | N/A 290000 N65300 lbf | N/A 289000 N64900 lbf | N/A 3900 rpm | N/A 4500 rpm |
N/A
|
| NJ316EJ | N/A 80 mm | N/A 170 mm6.6929 in | N/A 1.5354 in39 mm | N/A 291000 N65300 lbf | N/A 289000 N64900 lbf | N/A 3900 rpm | N/A 4500 rpm |
N/A
|
| NJ316EMA | N/A 80 mm | N/A 170 mm6.6929 in | N/A 1.5354 in39 mm | N/A 289000 N64900 lbf | N/A 291000 N65300 lbf | N/A 3900 rpm | N/A 4500 rpm |
N/A
|
| NJ316EMAC3 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 1.5354 in39 mm | N/A 289000 N64900 lbf | N/A 291000 N65300 lbf | N/A 3900 rpm | N/A 4500 rpm |
N/A
|
| NU316EMA | N/A 80 mm | N/A 170 mm6.6929 in | N/A 1.5354 in39 mm | N/A 289000 N64900 lbf | N/A 290000 N65300 lbf | N/A 3900 rpm | N/A 4500 rpm |
N/A
|