Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NU316EMAC3 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 289000 N64900 lbf N/A 290000 N65300 lbf N/A 3900 rpm N/A 4500 rpm N/A
N316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A
NJ316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A
NU316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A
NUP316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A
N316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A
NJ316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A
NU316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A
NUP316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A
NJ316ETPC4 N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A
NJ2316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A
NU2316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A
NUP2316ETP N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A
NJ2316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A
NU2316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A
NUP2316ETPC3 N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A
NU217EJ N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A
NU2217EJ N/A 85 mm N/A 150 mm5.9055 in N/A 1.4173 in36 mm N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3700 rpm N/A
NJ217EJ N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A
NJ2217EJ N/A 85 mm N/A 150 mm5.9055 in N/A 1.4173 in36 mm N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3700 rpm N/A
NJ217EMA N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A
NJ217EMAC3 N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A
NJ2217EMA N/A 85 mm N/A 150 mm5.9055 in N/A 1.4173 in36 mm N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3700 rpm N/A
NU217EMA N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A
NU217EMAC3 N/A 85 mm N/A 150 mm5.9055 in N/A 1.1024 in28 mm N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A
Unit of Measure
« 16 17 18 19 20 »