Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU2217EMA | N/A 85 mm | N/A 150 mm5.9055 in | N/A 1.4173 in36 mm | N/A 282000 N63300 lbf | N/A 244000 N54900 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NU2217EMAC3 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 1.4173 in36 mm | N/A 282000 N63300 lbf | N/A 244000 N54900 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ217EMAC4 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 1.1024 in28 mm | N/A 201000 N45200 lbf | N/A 186000 N41900 lbf | N/A 3900 rpm | N/A 4600 rpm |
N/A
|
| NU317EJ | N/A 85 mm | N/A 180 mm7.0866 in | N/A 1.6142 in41 mm | N/A 314000 N70600 lbf | N/A 313000 N70400 lbf | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| NU2317EJ | N/A 85 mm | N/A 180 mm7.0866 in | N/A 2.3622 in60 mm | N/A 458000 N103000 lbf | N/A 423000 N95200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ2317EJ | N/A 85 mm | N/A 180 mm7.0866 in | N/A 2.3622 in60 mm | N/A 458000 N103000 lbf | N/A 423000 N95200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ317EJ | N/A 85 mm | N/A 180 mm7.0866 in | N/A 1.6142 in41 mm | N/A 314000 N70600 lbf | N/A 313000 N70400 lbf | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| NJ2317EMAC3 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 2.3622 in60 mm | N/A 458000 N103000 lbf | N/A 423000 N95200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ2317EMAC4 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 2.3622 in60 mm | N/A 458000 N103000 lbf | N/A 423000 N95200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ317EMA | N/A 85 mm | N/A 180 mm7.0866 in | N/A 1.6142 in41 mm | N/A 314000 N70600 lbf | N/A 313000 N70400 lbf | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| NJ317EMAC3 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 1.6142 in41 mm | N/A 314000 N70600 lbf | N/A 313000 N70400 lbf | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| NU2317EMA | N/A 85 mm | N/A 180 mm7.0866 in | N/A 2.3622 in60 mm | N/A 458000 N103000 lbf | N/A 423000 N95200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NU2317EMAC3 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 2.3622 in60 mm | N/A 458000 N103000 lbf | N/A 423000 N95200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NU317EMA | N/A 85 mm | N/A 180 mm7.0866 in | N/A 1.6142 in41 mm | N/A 314000 N70600 lbf | N/A 313000 N70400 lbf | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| NU317EMAC3 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 1.6142 in41 mm | N/A 314000 N70600 lbf | N/A 313000 N70400 lbf | N/A 3800 rpm | N/A 4400 rpm |
N/A
|
| NJ218EMA | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.1811 in30 mm | N/A 225000 N50600 lbf | N/A 206000 N46300 lbf | N/A 3800 rpm | N/A 4500 rpm |
N/A
|
| NJ2218EMA | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.5748 in40 mm | N/A 322000 N72400 lbf | N/A 275000 N61800 lbf | N/A 3100 rpm | N/A 3600 rpm |
N/A
|
| NU218EMA | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.1811 in30 mm | N/A 225000 N50600 lbf | N/A 206000 N46300 lbf | N/A 3800 rpm | N/A 4500 rpm |
N/A
|
| NJ218EMAC3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.1811 in30 mm | N/A 225000 N50600 lbf | N/A 206000 N46300 lbf | N/A 3800 rpm | N/A 4500 rpm |
N/A
|
| NJ2218EMAC3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.5748 in40 mm | N/A 322000 N72400 lbf | N/A 275000 N61800 lbf | N/A 3100 rpm | N/A 3600 rpm |
N/A
|
| NU218EMAC3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.1811 in30 mm | N/A 225000 N50600 lbf | N/A 206000 N46300 lbf | N/A 3800 rpm | N/A 4500 rpm |
N/A
|
| NU218EJ | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.1811 in30 mm | N/A 225000 N50600 lbf | N/A 206000 N46300 lbf | N/A 3700 rpm | N/A 4400 rpm |
N/A
|
| NJ218EJ | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.1811 in30 mm | N/A 225000 N50600 lbf | N/A 206000 N46300 lbf | N/A 3800 rpm | N/A 4500 rpm |
N/A
|
| NU2218EJ | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.5748 in40 mm | N/A 322000 N72400 lbf | N/A 275000 N61800 lbf | N/A 3100 rpm | N/A 3600 rpm |
N/A
|
| NJ2218EJ | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.5748 in40 mm | N/A 322000 N72400 lbf | N/A 275000 N61800 lbf | N/A 3100 rpm | N/A 3600 rpm |
N/A
|