Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NJ303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 21700 N | N/A 25800 N | N/A 11300 rpm | N/A 13600 rpm |
N/A
|
| NU303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 21700 N | N/A 25800 N | N/A 11300 rpm | N/A 13600 rpm |
N/A
|
| NUP303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 21700 N | N/A 25800 N | N/A 11300 rpm | N/A 13600 rpm |
N/A
|
| NU2303ETP | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.748 in19 mm | N/A 29700 N | N/A 32800 N | N/A 9100 rpm | N/A 11000 rpm |
N/A
|
| NUP2303ETP | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.748 in19 mm | N/A 29700 N | N/A 32800 N | N/A 9100 rpm | N/A 11000 rpm |
N/A
|
| NU2303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.748 in19 mm | N/A 29700 N | N/A 32800 N | N/A 9100 rpm | N/A 11000 rpm |
N/A
|
| NUP2303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.748 in19 mm | N/A 29700 N | N/A 32800 N | N/A 9100 rpm | N/A 11000 rpm |
N/A
|
| N204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm |
N/A
|
| NJ204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm |
N/A
|
| NU204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm |
N/A
|
| NUP204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm |
N/A
|
| N204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm |
N/A
|
| NJ204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm |
N/A
|
| NU204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm |
N/A
|
| NUP204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 10800 rpm | N/A 13000 rpm |
N/A
|
| NJ2204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm |
N/A
|
| NU2204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm |
N/A
|
| NUP2204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm |
N/A
|
| NJ2204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm |
N/A
|
| NU2204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm |
N/A
|
| NUP2204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 9500 rpm | N/A 11400 rpm |
N/A
|
| N304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 0.5906 in15 mm | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm |
N/A
|
| NJ304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 0.5906 in15 mm | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm |
N/A
|
| NU304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 0.5906 in15 mm | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm |
N/A
|
| NUP304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 0.5906 in15 mm | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm |
N/A
|