Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NU1034MA N/A 170 mm N/A 260 mm10.2362 in N/A 1.6535 in42 mm N/A 425000 N95500 lbf N/A 321000 N72200 lbf N/A 2700 rpm N/A 3300 rpm N/A
NU3034EMA N/A 170 mm N/A 260 mm10.2362 in N/A 2.6378 in67 mm N/A 1080000 N243000 lbf N/A 722000 N162000 lbf N/A 1500 rpm N/A 1700 rpm N/A
NU1034MAC3 N/A 170 mm N/A 260 mm10.2362 in N/A 1.6535 in42 mm N/A 425000 N95500 lbf N/A 321000 N72200 lbf N/A 2700 rpm N/A 3300 rpm N/A
NU3034EMAC3 N/A 170 mm N/A 260 mm10.2362 in N/A 2.6378 in67 mm N/A 1080000 N243000 lbf N/A 722000 N162000 lbf N/A 1500 rpm N/A 1700 rpm N/A
NU3034EMAC4 N/A 170 mm N/A 260 mm10.2362 in N/A 2.6378 in67 mm N/A 1080000 N243000 lbf N/A 722000 N162000 lbf N/A 1500 rpm N/A 1700 rpm N/A
NU2234EMA N/A 170 mm N/A 310 mm12.2047 in N/A 3.3858 in86 mm N/A 1420000 N319000 lbf N/A 1100000 N247000 lbf N/A 1400 rpm N/A 1600 rpm N/A
NU2234EMAC3 N/A 170 mm N/A 310 mm12.2047 in N/A 3.3858 in86 mm N/A 1420000 N319000 lbf N/A 1100000 N247000 lbf N/A 1400 rpm N/A 1600 rpm N/A
NU234EMA N/A 170 mm N/A 310 mm12.2047 in N/A 2.0472 in52 mm N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 1900 rpm N/A 2200 rpm N/A
NU234EMAC3 N/A 170 mm N/A 310 mm12.2047 in N/A 2.0472 in52 mm N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 1900 rpm N/A 2200 rpm N/A
NU234EMAC4 N/A 170 mm N/A 310 mm12.2047 in N/A 2.0472 in52 mm N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 1900 rpm N/A 2200 rpm N/A
NJ2234EAMAWEW29W254C3 N/A 170 mm N/A 310 mm12.2047 in N/A 3.3858 in86 mm N/A 1420000 N320000 lbf N/A 1100000 N246000 lbf N/A 1400 rpm N/A 1600 rpm N/A
NJ2234EMAC3 N/A 170 mm N/A 310 mm12.2047 in N/A 3.3858 in86 mm N/A 1420000 N320000 lbf N/A 1100000 N246000 lbf N/A 1400 rpm N/A 1600 rpm N/A
NJ234EMA N/A 170 mm N/A 310 mm12.2047 in N/A 2.0472 in52 mm N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 1900 rpm N/A 2200 rpm N/A
NJ234EMAC3 N/A 170 mm N/A 310 mm12.2047 in N/A 2.0472 in52 mm N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 1900 rpm N/A 2200 rpm N/A
NJ2334EMAWEW40W58B N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1100 rpm N/A 1200 rpm N/A
NJ2334EMAWE N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1100 rpm N/A 1200 rpm N/A
NU2334EMA N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1200 rpm N/A 1300 rpm N/A
NU2334EMAC3 N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1200 rpm N/A 1300 rpm N/A
NU2334EMAC4 N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1200 rpm N/A 1300 rpm N/A
170RN93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 2580000 N580000 lbf N/A 1830000 N411000 lbf N/A 1100 rpm N/A 1200 rpm N/A
NJ2334EMAC3 N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N385000 lbf N/A 1200 rpm N/A 1300 rpm N/A
NJ2334EMAWEW40W58BC6 N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N385000 lbf N/A 1200 rpm N/A 1300 rpm N/A
NU334EMA N/A 170 mm N/A 360 mm14.1732 in N/A 2.8346 in72 mm N/A 1160000 N261000 lbf N/A 1050000 N236000 lbf N/A 1600 rpm N/A 1800 rpm N/A
NU334EMAC3 N/A 170 mm N/A 360 mm14.1732 in N/A 2.8346 in72 mm N/A 1160000 N261000 lbf N/A 1050000 N236000 lbf N/A 1600 rpm N/A 1800 rpm N/A
P-1972-B N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 1270000 N286000 lbf N/A 794000 N178000 lbf N/A 1400 rpm N/A 1600 rpm N/A
Unit of Measure
« 26 27 28 29 30 »