Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
NJ304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
NU304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
NUP304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
NJ2304ETP N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
NU2304ETP N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
NUP2304ETP N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
NJ2304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
NU2304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
NUP2304ETPC3 N/A 20 mm N/A 52 mm2.0472 in N/A 0.8268 in21 mm N/A 38800 N N/A 42000 N N/A 8300 rpm N/A 9900 rpm N/A
N205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
NJ205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
NU205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
NUP205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
N205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
NJ205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
NU205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
NUP205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.5906 in15 mm N/A 28400 N N/A 29900 N N/A 9700 rpm N/A 11700 rpm N/A
NJ2205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
NU2205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
NUP2205ETP N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
NJ2205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
NU2205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
NUP2205ETPC3 N/A 25 mm N/A 52 mm2.0472 in N/A 0.7087 in18 mm N/A 35300 N N/A 35400 N N/A 8200 rpm N/A 9800 rpm N/A
N305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
Unit of Measure
1 2 3 4 5 »