Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NJ305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
NU305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
NUP305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
N305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
NJ305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
NU305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
NUP305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 8600 rpm N/A 10300 rpm N/A
NJ2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
NU2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
NUP2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
NJ2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
NU2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
NUP2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 7000 rpm N/A 8400 rpm N/A
N206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
NJ206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
NU206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
NUP206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
N206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
NJ206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
NU206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
NUP206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 8100 rpm N/A 9800 rpm N/A
NJ2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A
NU2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A
NUP2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A
NJ2206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 6900 rpm N/A 8200 rpm N/A
Unit of Measure
1 2 3 4 5 »