Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU2207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.9055 in23 mm | N/A 65300 N | N/A 61600 N | N/A 6200 rpm | N/A 7300 rpm |
N/A
|
| NUP2207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.9055 in23 mm | N/A 65300 N | N/A 61600 N | N/A 6200 rpm | N/A 7300 rpm |
N/A
|
| NJ2207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.9055 in23 mm | N/A 65300 N | N/A 61600 N | N/A 6200 rpm | N/A 7300 rpm |
N/A
|
| NU2207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.9055 in23 mm | N/A 65300 N | N/A 61600 N | N/A 6200 rpm | N/A 7300 rpm |
N/A
|
| NUP2207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.9055 in23 mm | N/A 65300 N | N/A 61600 N | N/A 6200 rpm | N/A 7300 rpm |
N/A
|
| N307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 0.8268 in21 mm | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm |
N/A
|
| NJ307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 0.8268 in21 mm | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm |
N/A
|
| NU307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 0.8268 in21 mm | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm |
N/A
|
| NUP307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 0.8268 in21 mm | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm |
N/A
|
| N307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 0.8268 in21 mm | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm |
N/A
|
| NJ307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 0.8268 in21 mm | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm |
N/A
|
| NU307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 0.8268 in21 mm | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm |
N/A
|
| NUP307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 0.8268 in21 mm | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm |
N/A
|
| NJ2307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 1.2205 in31 mm | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| NU2307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 1.2205 in31 mm | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| NUP2307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 1.2205 in31 mm | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| NJ2307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 1.2205 in31 mm | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| NU2307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 1.2205 in31 mm | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| NUP2307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 1.2205 in31 mm | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm |
N/A
|
| N208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.7087 in18 mm | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm |
N/A
|
| NJ208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.7087 in18 mm | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm |
N/A
|
| NU208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.7087 in18 mm | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm |
N/A
|
| NUP208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.7087 in18 mm | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm |
N/A
|
| N208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.7087 in18 mm | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm |
N/A
|
| NJ208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.7087 in18 mm | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm |
N/A
|