Print Back

D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, NSS or N/SS = No Setscrew, NKW or N/KW = No Keyway, SQ = Square Bore, HEX = Hex Bore, W/UP BT = with upper boot.

D303 Stainless Steel Ujoint
Repair Kits for D Type Universal Joints - Imperial
Unit of Measure
1 2 

Part Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514416226 N/A D1B-UJ-3/16X3/16-NKW NSS BE N/A Steel N/A 3/16 in N/A No Keyway N/A No Setscrew N/A 0.380 in N/A 1.750 in N/A 0.560 in N/A 110.00 in-lb N/A 0.880 in N/A
68514416235 N/A D2B-UJ-1/4X1/4-NKW NSS BE N/A Steel N/A 1/4 in N/A No Keyway N/A No Setscrew N/A 0.500 in N/A 2.000 in N/A 0.620 in N/A 378.00 in-lb N/A 1.000 in N/A
68514416259 N/A D3B-UJ-5/16X5/16-NKW NSS BE N/A Steel N/A 5/16 in N/A No Keyway N/A No Setscrew N/A 0.620 in N/A 2.250 in N/A 0.680 in N/A 540.00 in-lb N/A 1.120 in N/A
68514444123 N/A D4B-UJ-1/2X1/2-NKW NSS BE N/A Steel N/A 1/2 in N/A No Keyway N/A No Setscrew N/A 0.750 in N/A 2.680 in N/A 0.880 in N/A 768.00 in-lb N/A 1.34 in N/A
68514416289 N/A D4B-UJ-3/8X3/8-NKW NSS BE N/A Steel N/A 3/8 in N/A No Keyway N/A No Setscrew N/A 0.750 in N/A 2.680 in N/A 0.880 in N/A 768.00 in-lb N/A 1.34 in N/A
68514416346 N/A D5B-UJ-7/16X7/16-NKW NSS BE N/A Steel N/A 7/16 in N/A No Keyway N/A No Setscrew N/A 0.880 in N/A 3.000 in N/A 0.880 in N/A 1176.00 in-lb N/A 1.500 in N/A
68514416363 N/A D6B-UJ-1/2X1/2-NKW NSS BE N/A Steel N/A 1/2 in N/A No Keyway N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A
68514476376 N/A D6B-UJ-1/2SQX1/2-NKW 2SS90 BE N/A Steel N/A 1/2 in Square Bore & 1/2 in Round Bore N/A No Keyway N/A 10-24 N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A
68514444261 N/A D6B-UJ-3/4X3/4-NKW NSS BE N/A Steel N/A 3/4 in N/A No Keyway N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A
68514446036 N/A D6B-UJ-5/8X5/8-NKW NSS BE N/A Steel N/A 5/8 in N/A No Keyway N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A
68514476250 N/A D6B-UJ-7/16HEXX7/16HEX N/A Steel N/A 7/16 in Hex N/A No Keyway N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A
68514476170 N/A D7B-UJ-5/8X5/8-NKW 2X3/8SS180 BE N/A Steel N/A 5/8 in N/A No Keyway N/A 10-24 N/A 1.120 in N/A 3.50 in N/A 1.000 in N/A 2880.00 in-lb N/A 1.750 in N/A
68514416431 N/A D7B-UJ-9/16X9/16-NKW NSS BE N/A Steel N/A 9/16 in N/A No Keyway N/A No Setscrew N/A 1.120 in N/A 3.50 in N/A 1.000 in N/A 2880.00 in-lb N/A 1.750 in N/A
68514444284 N/A D8B-UJ-3/4X3/4-NKW NSS BE N/A Steel N/A 3/4 in N/A No Keyway N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A
68514416479 N/A D8B-UJ-5/8X5/8-NKW NSS BE N/A Steel N/A 5/8 in N/A No Keyway N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A
68514476382 N/A D8B-UJ-5/8HEXX7/8-NKW LH NSS BE LWBT N/A Steel N/A 5/8 in Hex & 7/8 in Round Bore N/A No Keyway N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A
68514447558 N/A D10B-UJ-1"X1"-NKW NSS BE N/A Steel N/A 1 in N/A No Keyway N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A
68514416595 N/A D10B-UJ-3/4X3/4-NKW NSS BE N/A Steel N/A 3/4 in N/A No Keyway N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A
68514476488 N/A D10B-UJ-3/4SQX3/4SQ-PH BE UPBT N/A Steel N/A 3/4 Square Bore N/A Pin Holes N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A
68514476544 N/A D10B-UJ-5/8SQX5/8-11 THD-OAL=3.75 N/A Steel N/A 5/8 in Square Bore & 5/8-11 in Threaded Bore N/A No Keyway N/A No Setscrew N/A 1.500 in N/A 3.75 in N/A 1.060 in N/A 7920.00 in-lb N/A 2.12 in N/A
68514476206 N/A D10B-UJ-3/4HEXX1" N/A Steel N/A 3/4 in Hex & 1 in Round Bore N/A No Keyway N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A
68514445459 N/A D11B-UJ-1-1/4X1-1/4-NKW NSS BE N/A Steel N/A 1-1/4 in N/A No Keyway N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A
68514445047 N/A D11B-UJ-1"X1"-NKW BE N/A Steel N/A 1 in N/A No Keyway N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A
68514416698 N/A D11B-UJ-7/8X7/8-NKW NSS BE N/A Steel N/A 7/8 in N/A No Keyway N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A
68514465677 N/A D11B-UJ-1-1/4X1-1/4-NKW 3/16PH BE N/A Steel N/A 1-1/4 in N/A 3/16 Pin Holes N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A
Unit of Measure
1 2