CAD (0)
▾
D Type without Keyway - Inch (Imperial) Bores
D Type Universal Joints
D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, NSS or N/SS = No Setscrew, NKW or N/KW = No Keyway, SQ = Square Bore, HEX = Hex Bore, W/UP BT = with upper boot.
1 2
Part Number |
Description |
Material |
Bore A & B |
Keyway A & B (W x D) |
Set Screw Size |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514416226 | Description N/A D1B-UJ-3/16X3/16-NKW NSS BE | Material N/A Steel | Bore A & B N/A 3/16 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.380 in | Overall Length N/A 1.750 in | Bore Depth (Dimension C) N/A 0.560 in | Static Breaking Torque N/A 110.00 in-lb | Main Pin Height (Dimension E) N/A 0.880 in |
CAD
N/A
|
| 68514416235 | Description N/A D2B-UJ-1/4X1/4-NKW NSS BE | Material N/A Steel | Bore A & B N/A 1/4 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.500 in | Overall Length N/A 2.000 in | Bore Depth (Dimension C) N/A 0.620 in | Static Breaking Torque N/A 378.00 in-lb | Main Pin Height (Dimension E) N/A 1.000 in |
CAD
N/A
|
| 68514416259 | Description N/A D3B-UJ-5/16X5/16-NKW NSS BE | Material N/A Steel | Bore A & B N/A 5/16 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.620 in | Overall Length N/A 2.250 in | Bore Depth (Dimension C) N/A 0.680 in | Static Breaking Torque N/A 540.00 in-lb | Main Pin Height (Dimension E) N/A 1.120 in |
CAD
N/A
|
| 68514444123 | Description N/A D4B-UJ-1/2X1/2-NKW NSS BE | Material N/A Steel | Bore A & B N/A 1/2 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.750 in | Overall Length N/A 2.680 in | Bore Depth (Dimension C) N/A 0.880 in | Static Breaking Torque N/A 768.00 in-lb | Main Pin Height (Dimension E) N/A 1.34 in |
CAD
N/A
|
| 68514416289 | Description N/A D4B-UJ-3/8X3/8-NKW NSS BE | Material N/A Steel | Bore A & B N/A 3/8 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.750 in | Overall Length N/A 2.680 in | Bore Depth (Dimension C) N/A 0.880 in | Static Breaking Torque N/A 768.00 in-lb | Main Pin Height (Dimension E) N/A 1.34 in |
CAD
N/A
|
| 68514416346 | Description N/A D5B-UJ-7/16X7/16-NKW NSS BE | Material N/A Steel | Bore A & B N/A 7/16 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.880 in | Overall Length N/A 3.000 in | Bore Depth (Dimension C) N/A 0.880 in | Static Breaking Torque N/A 1176.00 in-lb | Main Pin Height (Dimension E) N/A 1.500 in |
CAD
N/A
|
| 68514416363 | Description N/A D6B-UJ-1/2X1/2-NKW NSS BE | Material N/A Steel | Bore A & B N/A 1/2 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
| 68514476376 | Description N/A D6B-UJ-1/2SQX1/2-NKW 2SS90 BE | Material N/A Steel | Bore A & B N/A 1/2 in Square Bore & 1/2 in Round Bore | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A 10-24 | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
| 68514444261 | Description N/A D6B-UJ-3/4X3/4-NKW NSS BE | Material N/A Steel | Bore A & B N/A 3/4 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
| 68514446036 | Description N/A D6B-UJ-5/8X5/8-NKW NSS BE | Material N/A Steel | Bore A & B N/A 5/8 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
| 68514476250 | Description N/A D6B-UJ-7/16HEXX7/16HEX | Material N/A Steel | Bore A & B N/A 7/16 in Hex | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
| 68514476170 | Description N/A D7B-UJ-5/8X5/8-NKW 2X3/8SS180 BE | Material N/A Steel | Bore A & B N/A 5/8 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A 10-24 | Outside Diameter N/A 1.120 in | Overall Length N/A 3.50 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 2880.00 in-lb | Main Pin Height (Dimension E) N/A 1.750 in |
CAD
N/A
|
| 68514416431 | Description N/A D7B-UJ-9/16X9/16-NKW NSS BE | Material N/A Steel | Bore A & B N/A 9/16 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.120 in | Overall Length N/A 3.50 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 2880.00 in-lb | Main Pin Height (Dimension E) N/A 1.750 in |
CAD
N/A
|
| 68514444284 | Description N/A D8B-UJ-3/4X3/4-NKW NSS BE | Material N/A Steel | Bore A & B N/A 3/4 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
| 68514416479 | Description N/A D8B-UJ-5/8X5/8-NKW NSS BE | Material N/A Steel | Bore A & B N/A 5/8 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
| 68514476382 | Description N/A D8B-UJ-5/8HEXX7/8-NKW LH NSS BE LWBT | Material N/A Steel | Bore A & B N/A 5/8 in Hex & 7/8 in Round Bore | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
| 68514447558 | Description N/A D10B-UJ-1"X1"-NKW NSS BE | Material N/A Steel | Bore A & B N/A 1 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
| 68514416595 | Description N/A D10B-UJ-3/4X3/4-NKW NSS BE | Material N/A Steel | Bore A & B N/A 3/4 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
| 68514476488 | Description N/A D10B-UJ-3/4SQX3/4SQ-PH BE UPBT | Material N/A Steel | Bore A & B N/A 3/4 Square Bore | Keyway A & B (W x D) N/A Pin Holes | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
| 68514476544 | Description N/A D10B-UJ-5/8SQX5/8-11 THD-OAL=3.75 | Material N/A Steel | Bore A & B N/A 5/8 in Square Bore & 5/8-11 in Threaded Bore | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
| 68514476206 | Description N/A D10B-UJ-3/4HEXX1" | Material N/A Steel | Bore A & B N/A 3/4 in Hex & 1 in Round Bore | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in | CAD N/A |
| 68514445459 | Description N/A D11B-UJ-1-1/4X1-1/4-NKW NSS BE | Material N/A Steel | Bore A & B N/A 1-1/4 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
| 68514445047 | Description N/A D11B-UJ-1"X1"-NKW BE | Material N/A Steel | Bore A & B N/A 1 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
| 68514416698 | Description N/A D11B-UJ-7/8X7/8-NKW NSS BE | Material N/A Steel | Bore A & B N/A 7/8 in | Keyway A & B (W x D) N/A No Keyway | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
| 68514465677 | Description N/A D11B-UJ-1-1/4X1-1/4-NKW 3/16PH BE | Material N/A Steel | Bore A & B N/A 1-1/4 in | Keyway A & B (W x D) N/A 3/16 Pin Holes | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
1 2