Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6009H/FVSL613 | N/A 45.000 mm | N/A 75 mm | N/A 16 mm | N/A Open | N/A Food Grade Solid Lube | N/A 17800 N | N/A 12100 N | N/A 9000 rpm | N/A 11000 rpm |
N/A
|
| 6009H-2RS | N/A 45.000 mm | N/A 75 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 17800 N | N/A 12100 N | N/A 5300 rpm | N/A 13000 rpm |
N/A
|
| 6009H-2RS/F | N/A 45.000 mm | N/A 75 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 17800 N | N/A 12100 N | N/A 5300 rpm | N/A 13000 rpm |
N/A
|
| 6009H-ZZ/F | N/A 45.000 mm | N/A 75 mm | N/A 16 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 17800 N | N/A 12100 N | N/A 9000 rpm | N/A 13000 rpm |
N/A
|
| 6009H-2RS/FVSL613 | N/A 45.000 mm | N/A 75 mm | N/A 16 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 17800 N | N/A 12100 N | N/A 5300 rpm | N/A 13000 rpm |
N/A
|
| 6209H | N/A 45.000 mm | N/A 85.000 mm | N/A 19 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 27800 N | N/A 16400 N | N/A 7500 rpm | N/A 9200 rpm |
N/A
|
| 6209H/FVSL613 | N/A 45.000 mm | N/A 85.000 mm | N/A 19 mm | N/A Open | N/A Food Grade Solid Lube | N/A 27800 N | N/A 16400 N | N/A 7500 rpm | N/A 9200 rpm |
N/A
|
| 6209H-2RS | N/A 45.000 mm | N/A 85.000 mm | N/A 19 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 27800 N | N/A 16400 N | N/A 5200 rpm | N/A 12000 rpm |
N/A
|
| 6209H-2RS/F | N/A 45.000 mm | N/A 85.000 mm | N/A 19 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 27800 N | N/A 16400 N | N/A 5200 rpm | N/A 12000 rpm |
N/A
|
| 6209H-ZZ/F | N/A 45.000 mm | N/A 85.000 mm | N/A 19 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 27800 N | N/A 16400 N | N/A 7500 rpm | N/A 12000 rpm |
N/A
|
| 6209H-2RS/FVSL613 | N/A 45.000 mm | N/A 85.000 mm | N/A 19 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 27800 N | N/A 16400 N | N/A 5200 rpm | N/A 12000 rpm |
N/A
|
| 6010H | N/A 50.000 mm | N/A 80 mm | N/A 16 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 18500 N | N/A 13300 N | N/A 8500 rpm | N/A 10000 rpm |
N/A
|
| 6010H/FVSL613 | N/A 50.000 mm | N/A 80 mm | N/A 16 mm | N/A Open | N/A Food Grade Solid Lube | N/A 18500 N | N/A 13300 N | N/A 8500 rpm | N/A 10000 rpm |
N/A
|
| 6010H-2RS | N/A 50.000 mm | N/A 80 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 18500 N | N/A 13300 N | N/A 4800 rpm | N/A 12000 rpm |
N/A
|
| 6010H-2RS/F | N/A 50.000 mm | N/A 80 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 18500 N | N/A 13300 N | N/A 4800 rpm | N/A 12000 rpm |
N/A
|
| 6010H-ZZ/F | N/A 50.000 mm | N/A 80 mm | N/A 16 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 18500 N | N/A 13300 N | N/A 8500 rpm | N/A 12000 rpm |
N/A
|
| 6010H-2RS/FVSL613 | N/A 50.000 mm | N/A 80 mm | N/A 16 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 18500 N | N/A 13300 N | N/A 4800 rpm | N/A 12000 rpm |
N/A
|
| 6210H | N/A 50.000 mm | N/A 90.000 mm | N/A 20 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 29800 N | N/A 18600 N | N/A 7100 rpm | N/A 8300 rpm |
N/A
|
| 6210H/FVSL613 | N/A 50.000 mm | N/A 90.000 mm | N/A 20 mm | N/A Open | N/A Food Grade Solid Lube | N/A 29800 N | N/A 18600 N | N/A 7100 rpm | N/A 8300 rpm |
N/A
|
| 6210H-2RS | N/A 50.000 mm | N/A 90.000 mm | N/A 20 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 29800 N | N/A 18600 N | N/A 4700 rpm | N/A 11000 rpm |
N/A
|
| 6210H-2RS/F | N/A 50.000 mm | N/A 90.000 mm | N/A 20 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 29800 N | N/A 18600 N | N/A 4700 rpm | N/A 11000 rpm |
N/A
|
| 6210H-ZZ/F | N/A 50.000 mm | N/A 90.000 mm | N/A 20 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 29800 N | N/A 18600 N | N/A 7100 rpm | N/A 11000 rpm |
N/A
|
| 6210H-2RS/FVSL613 | N/A 50.000 mm | N/A 90.000 mm | N/A 20 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 29800 N | N/A 18600 N | N/A 4700 rpm | N/A 11000 rpm |
N/A
|
| 61900H | N/A 10 mm | N/A 22 mm | N/A 6 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 2290 N | N/A 1020 N | N/A 31000 rpm | N/A 37000 rpm |
N/A
|
| 61900H/FVSL613 | N/A 10 mm | N/A 22 mm | N/A 6 mm | N/A Open | N/A Food Grade Solid Lube | N/A 2290 N | N/A 1020 N | N/A 31000 rpm | N/A 37000 rpm |
N/A
|