Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Cartridge-Block
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAMC20A100S N/A 22220 N/A 100 mm N/A 8.125 in206.4 mm N/A 5.94 in150.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAMC20A315S N/A 22220 N/A 3.9375 in N/A 8.125 in206.4 mm N/A 5.94 in150.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAMC20A400S N/A 22220 N/A 4 in N/A 8.125 in206.4 mm N/A 5.94 in150.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAAMC22A407S N/A 22222 N/A 4 7/16 in N/A 8.75 in222.3 mm N/A 6.25 in158.8 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QAAMC22A408S N/A 22222 N/A 4.5 in N/A 8.75 in222.3 mm N/A 6.25 in158.8 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QAAMC22A115S N/A 22222 N/A 115 mm N/A 8.75 in222.3 mm N/A 6.25 in158.8 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QAAMC26A415S N/A 22226 N/A 4 15/16 in N/A 10.438 in265.1 mm N/A 7.44 in189 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QAAMC26A500S N/A 22226 N/A 5 in N/A 10.438 in265.1 mm N/A 7.44 in189 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QAAMC26A130S N/A 22226 N/A 130 mm N/A 10.438 in265.1 mm N/A 7.44 in189 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
Unit of Measure
1 2