CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22210 N/A 1.9375 in N/A 4.125 in104.8 mm N/A 3.75 in95.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
N/A 22210 N/A 50 mm N/A 4.125 in104.8 mm N/A 3.75 in95.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
N/A 22210 N/A 2 in N/A 4.125 in104.8 mm N/A 3.75 in95.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
N/A 22211 N/A 55 mm N/A 4.531 in115.1 mm N/A 4 in101.6 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
N/A 22211 N/A 2.1875 in N/A 4.531 in115.1 mm N/A 4 in101.6 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
N/A 22211 N/A 2.25 in N/A 4.531 in115.1 mm N/A 4 in101.6 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
N/A 22213 N/A 60 mm N/A 5 in127 mm N/A 4.3 in109.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
N/A 22213 N/A 2.4375 in N/A 5 in127 mm N/A 4.3 in109.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
N/A 22213 N/A 2.5 in N/A 5 in127 mm N/A 4.3 in109.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
N/A 22213 N/A 65 mm N/A 5 in127 mm N/A 4.3 in109.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
N/A 22215 N/A 2.6875 in N/A 5.875 in149.2 mm N/A 4.74 in120.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 2.75 in N/A 5.875 in149.2 mm N/A 4.74 in120.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 70 mm N/A 5.875 in149.2 mm N/A 4.74 in120.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 2.9375 in N/A 5.875 in149.2 mm N/A 4.74 in120.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 75 mm N/A 5.875 in149.2 mm N/A 4.74 in120.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 3 in N/A 5.875 in149.2 mm N/A 4.74 in120.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22218 N/A 80 mm N/A 6.75 in171.5 mm N/A 5.18 in131.6 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.1875 in N/A 6.75 in171.5 mm N/A 5.18 in131.6 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.25 in N/A 6.75 in171.5 mm N/A 5.18 in131.6 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 85 mm N/A 6.75 in171.5 mm N/A 5.18 in131.6 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3 7/16 in N/A 6.75 in171.5 mm N/A 5.18 in131.6 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 3.5 in N/A 6.75 in171.5 mm N/A 5.18 in131.6 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 90 mm N/A 6.75 in171.5 mm N/A 5.18 in131.6 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22220 N/A 3 11/16 in N/A 8.125 in206.4 mm N/A 5.94 in150.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 3.75 in N/A 8.125 in206.4 mm N/A 5.94 in150.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2