Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMFMD08J035S | N/A 22208 | N/A 35 mm | N/A 5.66 in143.8 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMF08J107S | N/A 22208 | N/A 1.4375 in | N/A 4.95 in125.7 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFL08J107S | N/A 22208 | N/A 1.4375 in | N/A 5 in127 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFX08J107S | N/A 22208 | N/A 1.4375 in | N/A 5.26 in133.6 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFMD08J107S | N/A 22208 | N/A 1.4375 in | N/A 5.66 in143.8 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMF08J108S | N/A 22208 | N/A 1.5 in | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFL08J108S | N/A 22208 | N/A 1.5 in | N/A 5 in127 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFX08J108S | N/A 22208 | N/A 1.5 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFMD08J108S | N/A 22208 | N/A 1.5 in | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMF09J040S | N/A 22209 | N/A 40 mm | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFL09J040S | N/A 22209 | N/A 40 mm | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFX09J040S | N/A 22209 | N/A 40 mm | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFMD09J040S | N/A 22209 | N/A 40 mm | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMF09J111S | N/A 22209 | N/A 1.6875 in | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFL09J111S | N/A 22209 | N/A 1.6875 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFX09J111S | N/A 22209 | N/A 1.6875 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFMD09J111S | N/A 22209 | N/A 1.6875 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMF09J112S | N/A 22209 | N/A 1.75 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFL09J112S | N/A 22209 | N/A 1.75 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFX09J112S | N/A 22209 | N/A 1.75 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFMD09J112S | N/A 22209 | N/A 1.75 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMF09J045S | N/A 22209 | N/A 45 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFL09J045S | N/A 22209 | N/A 45 mm | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFX09J045S | N/A 22209 | N/A 45 mm | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFMD09J045S | N/A 22209 | N/A 45 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|