CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22208 N/A 35 mm N/A 5.66 in143.8 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 22208 N/A 1.4375 in N/A 4.95 in125.7 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 22208 N/A 1.4375 in N/A 5 in127 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 22208 N/A 1.4375 in N/A 5.26 in133.6 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 22208 N/A 1.4375 in N/A 5.66 in143.8 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 22208 N/A 1.5 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 22208 N/A 1.5 in N/A 5 in127 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 22208 N/A 1.5 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 22208 N/A 1.5 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A
N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 40 mm N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 40 mm N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 40 mm N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 1.6875 in N/A 5.84 in148.3 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 1.6875 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 1.6875 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 1.6875 in N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 1.75 in N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 1.75 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 1.75 in N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 1.75 in N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 45 mm N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 45 mm N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 45 mm N/A 5.5 in139.7 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
N/A 22209 N/A 45 mm N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
1 - 25 of 148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »