Print Back
4Bolt BHU Image - locking
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

TCJ1 1/4S N/A 1.25 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
RCJ1 5/16 N/A 1.3125 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
TCJ1 5/16 N/A 1.3125 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
RCJ1 3/8 N/A 1.375 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ1 3/8 N/A 1.375 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
TCJ1 3/8 N/A 1.375 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
RCJ1 3/8 NT N/A 1.375 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ 35 N/A 35 mm N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
TCJ 35 N/A 35 mm N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
RCJ1 7/16 N/A 1.4375 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ1 7/16 N/A 1.4375 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
RCJO1 7/16 N/A 1.4375 in N/A 40.5 mm1.594 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
TCJ1 7/16 N/A 1.4375 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
LCJO1 7/16 N/A 1.4375 in N/A 40.5 mm1.594 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Labyrinth Seal N/A Four-Bolt Square Flange N/A
LCJ1 7/16 N/A 1.4375 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ1 7/16 NT N/A 1.4375 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ1 7/16 PT N/A 1.4375 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ1 1/2 N/A 1.5 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
VCJ1 1/2 N/A 1.5 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
RCJO1 1/2 N/A 1.5 in N/A 44.4 mm1.748 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
TCJ1 1/2 N/A 1.5 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
LCJO1 1/2 N/A 1.5 in N/A 44.4 mm1.748 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Labyrinth Seal N/A Four-Bolt Square Flange N/A
LCJ1 1/2 N/A 1.5 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ1 1/2 NT N/A 1.5 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
RCJ1 1/2 PT N/A 1.5 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
Unit of Measure
1 2 3 4 5 »