Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
|---|---|---|---|---|---|---|---|
| RFD1 11/16 | N/A 1.6875 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Three-Bolt Square Flange |
N/A
|
| RCJ1 3/4 | N/A 1.75 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| VCJ1 3/4 | N/A 1.75 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ1 3/4 | N/A 1.75 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| LCJ1 3/4 | N/A 1.75 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| RCJ1 3/4 NT | N/A 1.75 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR1 3/4 | N/A 1.75 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR1 3/4 | N/A 1.75 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR1 3/4 | N/A 1.75 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR1 3/4 | N/A 1.75 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GVFD1 3/4 | N/A 1.75 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFD1 3/4 | N/A 1.75 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFD1 3/4 | N/A 1.75 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFD1 3/4 | N/A 1.75 in | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Three-Bolt Square Flange |
N/A
|
| VCJ 45 | N/A 45.000 mm | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Four-Bolt Square Flange |
N/A
|
| TCJ 45 | N/A 45.000 mm | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Tri-Ply Seal | N/A Four-Bolt Square Flange |
N/A
|
| GVFDR 45 | N/A 45.000 mm | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFDR 45 | N/A 45.000 mm | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFDR 45 | N/A 45.000 mm | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFDR 45 | N/A 45.000 mm | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GVFD 45 | N/A 45.000 mm | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| GRFD 45 | N/A 45.000 mm | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| VFD 45 | N/A 45.000 mm | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Four-Bolt Square Flange |
N/A
|
| RFD 45 | N/A 45.000 mm | N/A 28.6 mm1.125 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A | N/A Three-Bolt Square Flange |
N/A
|
| RCJ1 7/8 | N/A 1.875 in | N/A 42.9 mm1.689 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|