Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YCJ 70 SGT | N/A 70 mm | N/A 63.5 mm2.5 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| YCJ2 15/16 | N/A 2.9375 in | N/A 66.7 mm2.626 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| YCJM2 15/16 | N/A 2.9375 in | N/A 66.7 mm2.626 in | N/A 54200 N12200 lbf | N/A 79400 N17900 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| YCJ2 15/16 SGT | N/A 2.9375 in | N/A 66.7 mm2.626 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| YCJ 75 SGT | N/A 75 mm | N/A 66.7 mm2.626 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| YCJM3 | N/A 3 in | N/A 66.7 mm2.626 in | N/A 54200 N12200 lbf | N/A 79400 N17900 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| YCJM3 7/16 | N/A 3 7/16 in | N/A 70.5 mm2.776 in | N/A 71500 N16100 lbf | N/A 106400 N23900 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|
| YCJM3 15/16 | N/A 3.9375 in | N/A 95.4 mm3.756 in | N/A 104400 N23500 lbf | N/A 147500 N33200 lbf | N/A Shroud Seal | N/A Four-Bolt Square Flange |
N/A
|