Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RR 1/2 | N/A 1/2 in | N/A 81 mm3.188 in | N/A 2650 N600 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Two Piece Housing |
N/A
|
| RA 1/2 | N/A 1/2 in | N/A 81 mm3.188 in | N/A 2650 N600 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Two Piece Housing |
N/A
|
| RA 9/16 | N/A 9/16 in | N/A 81 mm3.188 in | N/A 2650 N600 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Two Piece Housing |
N/A
|
| RR 5/8 | N/A 0.625 in | N/A 81 mm3.188 in | N/A 2650 N600 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Two Piece Housing |
N/A
|
| RA 5/8 | N/A 0.625 in | N/A 81 mm3.188 in | N/A 2650 N600 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Two Piece Housing |
N/A
|
| RR 17 | N/A 17 mm | N/A 81 mm3.188 in | N/A 2650 N600 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Two Piece Housing |
N/A
|
| RA 17 | N/A 17 mm | N/A 81 mm3.188 in | N/A 2650 N600 lb | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Two Piece Housing |
N/A
|
| RR 3/4 | N/A 3/4 in | N/A 90.5 mm3.563 in | N/A 3100 N700 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Two Piece Housing |
N/A
|
| RA 3/4 | N/A 3/4 in | N/A 90.5 mm3.563 in | N/A 3100 N700 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Two Piece Housing |
N/A
|
| RR 20 | N/A 20 mm | N/A 90.5 mm3.563 in | N/A 3100 N700 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Two Piece Housing |
N/A
|
| RA 20 | N/A 20 mm | N/A 90.5 mm3.563 in | N/A 3100 N700 lb | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Two Piece Housing |
N/A
|
| RA 13/16 | N/A 0.8125 in | N/A 95.2 mm3.75 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSA 13/16 - GRA | N/A 0.8125 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSB 13/16 - GRA | N/A 0.8125 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSA 13/16 - GRR | N/A 0.8125 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSB 13/16 - GRR | N/A 0.8125 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RR 7/8 | N/A 0.875 in | N/A 95.2 mm3.75 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RA 7/8 | N/A 0.875 in | N/A 95.2 mm3.75 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSA 7/8 - GRA | N/A 0.875 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSB 7/8 - GRA | N/A 0.875 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSA 7/8 - GRR | N/A 0.875 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSB 7/8 - GRR | N/A 0.875 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RR 15/16 | N/A 0.9375 in | N/A 95.2 mm3.75 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RA 15/16 | N/A 0.9375 in | N/A 95.2 mm3.75 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSA 15/16 - GRA | N/A 0.9375 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|