Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| G52MSB 15/16 - GRA | N/A 0.9375 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSA 15/16 - GRR | N/A 0.9375 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSB 15/16 - GRR | N/A 0.9375 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RR 25 | N/A 25 mm | N/A 95.2 mm3.75 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RA 25 | N/A 25 mm | N/A 95.2 mm3.75 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSA 25 - GRA | N/A 25 mm | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSB 25 - GRA | N/A 25 mm | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSA 25 - GRR | N/A 25 mm | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSB 25 - GRR | N/A 25 mm | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RR1 | N/A 1 in | N/A 95.2 mm3.75 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RA 1 | N/A 1 in | N/A 95.2 mm3.75 in | N/A 3550 N800 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSA 1 - GRA | N/A 1 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSB 1 - GRA | N/A 1 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSA 1 - GRR | N/A 1 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| G52MSB 1 - GRR | N/A 1 in | N/A 95.2 mm3.75 in | N/A 7700 N1730 lb | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Two Piece Housing |
N/A
|
| RA 1 1/16 | N/A 1.0625 in | N/A 112.7 mm4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSA 1 1/16 - GRA | N/A 1.0625 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSB 1 1/16 - GRA | N/A 1.0625 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSA 1 1/16 - GRR | N/A 1.0625 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSB 1 1/16 - GRR | N/A 1.0625 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RR1 1/8 | N/A 1.125 in | N/A 112.7 mm4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| RA 1 1/8 | N/A 1.125 in | N/A 112.7 mm4.438 in | N/A 4900 N1100 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSA 1 1/8 - GRA | N/A 1.125 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSB 1 1/8 - GRA | N/A 1.125 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|
| G62MSA 1 1/8 - GRR | N/A 1.125 in | N/A 112.7 mm4.438 in | N/A 11100 N2500 lb | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Two Piece Housing |
N/A
|