Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RR1 15/16 | N/A 1.9375 in | N/A 155.6 mm6.125 in | N/A 8500 N1900 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| RA 1 15/16 | N/A 1.9375 in | N/A 155.6 mm6.125 in | N/A 8500 N1900 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| G90MSA 1 15/16 - GRA | N/A 1.9375 in | N/A 155.6 mm6.125 in | N/A 22700 N5100 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| G90MSB 1 15/16 - GRA | N/A 1.9375 in | N/A 155.6 mm6.125 in | N/A 22700 N5100 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| G90MSA 1 15/16 - GRR | N/A 1.9375 in | N/A 155.6 mm6.125 in | N/A 22700 N5100 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| G90MSB 1 15/16 - GRR | N/A 1.9375 in | N/A 155.6 mm6.125 in | N/A 22700 N5100 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| RR 50 | N/A 50 mm | N/A 155.6 mm6.125 in | N/A 8500 N1900 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| RA 50 | N/A 50 mm | N/A 155.6 mm6.125 in | N/A 8500 N1900 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| G90MSA 50 - GRA | N/A 50 mm | N/A 155.6 mm6.125 in | N/A 22700 N5100 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| G90MSB 50 - GRA | N/A 50 mm | N/A 155.6 mm6.125 in | N/A 22700 N5100 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| G90MSA 50 - GRR | N/A 50 mm | N/A 155.6 mm6.125 in | N/A 22700 N5100 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| G90MSB 50 - GRR | N/A 50 mm | N/A 155.6 mm6.125 in | N/A 22700 N5100 lb | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Two Piece Housing |
N/A
|
| RR2 | N/A 2 in | N/A 166.7 mm6.563 in | N/A 10200 N2300 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| RA 2 | N/A 2 in | N/A 166.7 mm6.563 in | N/A 10200 N2300 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSA 2 - GRA | N/A 2 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSB 2 - GRA | N/A 2 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSA 2 - GRR | N/A 2 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSB 2 - GRR | N/A 2 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| RA 2 1/16 | N/A 2.0625 in | N/A 166.7 mm6.563 in | N/A 10200 N2300 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSA 2 1/16 - GRA | N/A 2.0625 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSB 2 1/16 - GRA | N/A 2.0625 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSA 2 1/16 - GRR | N/A 2.0625 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| G100MSB 2 1/16 - GRR | N/A 2.0625 in | N/A 166.7 mm6.563 in | N/A 28500 N6400 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| RR2 1/8 | N/A 2.125 in | N/A 166.7 mm6.563 in | N/A 10200 N2300 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|
| RA 2 1/8 | N/A 2.125 in | N/A 166.7 mm6.563 in | N/A 10200 N2300 lb | N/A 29200 N6570 lbf | N/A 48100 N10800 lbf | N/A Two Piece Housing |
N/A
|