Print Back

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
PillowBlock BHU Locking Collar.jpg
BHU Pillow Block RV Series - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

VAK 1/2 N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS 1/2 N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAK 1/2 N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LAK 1/2 N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAS 1/2 N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA 1/2 N/A 1/2 in N/A 31.8 mm1.252 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK 1/2 NT N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PBS 1/2 N/A 1/2 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PB 1/2 N/A 1/2 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RPB 1/2 N/A 1/2 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK 5/8 N/A 0.625 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS 5/8 N/A 0.625 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAK 5/8 N/A 0.625 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
LAK 5/8 N/A 0.625 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
RAS 5/8 N/A 0.625 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA 5/8 N/A 0.625 in N/A 31.8 mm1.252 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAK5/8 NT N/A 0.625 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PBS 5/8 N/A 0.625 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
PB 5/8 N/A 0.625 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RPB 5/8 N/A 0.625 in N/A 25.4 mm1 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
VAK 17 N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
VAS 17 N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A
RAK 17 N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RAS 17 N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
RSA 17 N/A 17 mm N/A 31.8 mm1.252 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
1 2 3 4 5 »