Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| PBS 17 | N/A 17 mm | N/A 25.4 mm1 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PB 17 | N/A 17 mm | N/A 25.4 mm1 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RPB 17 | N/A 17 mm | N/A 25.4 mm1 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 11/16 | N/A 11/16 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 11/16 | N/A 11/16 in | N/A 30.2 mm1.189 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA 11/16 | N/A 11/16 in | N/A 31.8 mm1.252 in | N/A 4700 N1070 lbf | N/A 10700 N2380 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK 3/4 | N/A 3/4 in | N/A 31.8 mm1.252 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS 3/4 | N/A 3/4 in | N/A 31.8 mm1.252 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 3/4 | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAK 3/4 | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 3/4 | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA 3/4 | N/A 3/4 in | N/A 50.8 mm2 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 3/4 PT | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 3/4 NT | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 3/4 NT | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 3/4 PT | N/A 3/4 in | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PBS 3/4 | N/A 3/4 in | N/A 25.4 mm1 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PB 3/4 | N/A 3/4 in | N/A 25.4 mm1 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RPB 3/4 | N/A 3/4 in | N/A 28.6 mm1.125 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK 20 | N/A 20 mm | N/A 31.8 mm1.252 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS 20 | N/A 20 mm | N/A 31.8 mm1.252 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAK 20 | N/A 20 mm | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS 20 | N/A 20 mm | N/A 33.3 mm1.311 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA 20 | N/A 20 mm | N/A 50.8 mm2 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PBS 20 | N/A 20 mm | N/A 25.4 mm1 in | N/A 6500 N1460 lbf | N/A 14200 N3190 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|