Print Back

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
timken-fafnir-pillow-block-mounted-ball-bearing-unit-BHU-SGT
Pillow Block YS Series - Line Drawing
Unit of Measure
« 6 7 8 9 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAK1 3/4 N/A 1.75 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
YAS1 3/4 SGT N/A 1.75 in N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAS1 3/4 N/A 1.75 in N/A 51 mm2.008 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
YASM1 3/4 N/A 1.75 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS1 3/4 N/A 1.75 in N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK 45 SGT N/A 45.000 mm N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAK 45 N/A 45.000 mm N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
YAS 45 SGT N/A 45.000 mm N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAS 45 N/A 45.000 mm N/A 51 mm2.008 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
YAS 45 N/A 45.000 mm N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK1 15/16 SGT N/A 1.9375 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAK1 15/16 N/A 1.9375 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
YAS1 15/16 SGT N/A 1.9375 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAS1 15/16 N/A 1.9375 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
YASM1 15/16 N/A 1.9375 in N/A 54.8 mm2.157 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAS1 15/16 N/A 1.9375 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK 50 SGT N/A 50.000 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAK 50 N/A 50.000 mm N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
YAS 50 SGT N/A 50.000 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAS 50 N/A 50.000 mm N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
YAS 50 N/A 50.000 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
YAK2 SGT N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAK2S N/A 2 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
SAK2 N/A 2 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
YAS2 SGT N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
« 6 7 8 9