Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YAK2 7/16 SGT | N/A 2.4375 in | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS2 7/16 SGT | N/A 2.4375 in | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM2 7/16 | N/A 2.4375 in | N/A 73.02 mm2.875 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK2 7/16 | N/A 2.4375 in | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS2 7/16 | N/A 2.4375 in | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM2 1/2 | N/A 2.5 in | N/A 73.02 mm2.875 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK2 11/16 | N/A 2.6875 in | N/A 73 mm2.874 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM2 11/16 | N/A 2.6875 in | N/A 88.9 mm3.5 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 70 | N/A 70 mm | N/A 73 mm2.874 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK2 15/16 | N/A 2.9375 in | N/A 82.6 mm3.252 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS2 15/16 | N/A 2.9375 in | N/A 69.4 mm2.732 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS2 15/16 H | N/A 2.9375 in | N/A 88.9 mm3.5 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM2 15/16 | N/A 2.9375 in | N/A 88.9 mm3.5 in | N/A 54200 N12200 lbf | N/A 79400 N17900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS2 15/16 SGT | N/A 2.9375 in | N/A 69.85 mm2.75 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM3 | N/A 3 in | N/A 88.9 mm3.5 in | N/A 54200 N12200 lbf | N/A 79400 N17900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM3 7/16 | N/A 3 7/16 in | N/A 111.25 mm4.38 in | N/A 71500 N16100 lbf | N/A 106400 N23900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM3 15/16 | N/A 3.9375 in | N/A 114.3 mm4.5 in | N/A 104400 N23500 lbf | N/A 147500 N33200 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|