Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RTU1 3/8 | N/A 1.375 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU1 3/8 | N/A 1.375 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| TTU1 3/8 | N/A 1.375 in | N/A 44.45 mm1.75 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU 35 | N/A 35 mm | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU1 7/16 | N/A 1.4375 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU1 7/16 | N/A 1.4375 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| LTU1 7/16 | N/A 1.4375 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU1 7/16 NT | N/A 1.4375 in | N/A 44.5 mm1.752 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| TTU1 7/16 | N/A 1.4375 in | N/A 44.45 mm1.75 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU1 1/2 | N/A 1.5 in | N/A 65.1 mm2.563 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU1 1/2 | N/A 1.5 in | N/A 65.1 mm2.563 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU1 1/2 NT | N/A 1.5 in | N/A 65.1 mm2.563 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU1 9/16 | N/A 1.5625 in | N/A 65.1 mm2.563 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU 40 | N/A 40 mm | N/A 65.1 mm2.563 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU1 5/8 | N/A 1.625 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU1 5/8 | N/A 1.625 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU1 11/16 | N/A 1.6875 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU1 11/16 | N/A 1.6875 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU1 11/16 NT | N/A 1.6875 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| RTU1 3/4 | N/A 1.75 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU1 3/4 | N/A 1.75 in | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| VTU 45 | N/A 45 mm | N/A 65.1 mm2.563 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU1 7/8 | N/A 1.875 in | N/A 65.1 mm2.563 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|
| VTU1 7/8 | N/A 1.875 in | N/A 65.1 mm2.563 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Molded Shroud | N/A Take-Up |
N/A
|
| RTU1 15/16 | N/A 1.9375 in | N/A 65.1 mm2.563 in | N/A 23200 N5210 lbf | N/A 38900 N8740 lbf | N/A Shroud Seal | N/A Take-Up |
N/A
|