Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YCJT 25 SGT | N/A 25 mm | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 25 | N/A 25 mm | N/A 19.8 mm0.78 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 25 PT SGT | N/A 25 mm | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| KCJT 25 PS | N/A 25 mm | N/A 27.9 mm1.098 in | N/A 1067 N240 lbf | N/A | N/A | N/A Two-Bolt Flange |
N/A
|
| YCJT 25 | N/A 25 mm | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJTM1 | N/A 1 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 SGT | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT1 | N/A 1 in | N/A 19.8 mm0.78 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT1 PT SGT | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| KCJT1 PS | N/A 1 in | N/A 27.9 mm1.098 in | N/A 1067 N240 lbf | N/A | N/A | N/A Two-Bolt Flange |
N/A
|
| YCJT1 | N/A 1 in | N/A 27.9 mm1.098 in | N/A 7800 N1750 lbf | N/A 15500 N3490 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 1/8 SGT | N/A 1.125 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT1 1/8 | N/A 1.125 in | N/A 21.4 mm0.843 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT1 1/8 | N/A 1.125 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT 30 SGT | N/A 30 mm | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 30 | N/A 30 mm | N/A 21.4 mm0.843 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 30 PT SGT | N/A 30 mm | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| KCJT 30 PS | N/A 30 mm | N/A 29.9 mm1.177 in | N/A 1556 N350 lbf | N/A | N/A | N/A Two-Bolt Flange |
N/A
|
| YCJT 30 | N/A 30 mm | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJTM1 3/16 | N/A 1.1875 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 3/16 SGT | N/A 1.1875 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT1 3/16 | N/A 1.1875 in | N/A 21.4 mm0.843 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT1 3/16 PT SGT | N/A 1.1875 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 3/16 | N/A 1.1875 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| KCJT1 3/16 PS | N/A 1.1875 in | N/A 29.9 mm1.177 in | N/A 1556 N350 lbf | N/A | N/A | N/A Two-Bolt Flange |
N/A
|