Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YCJT1 1/4 S | N/A 1.25 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 1/4 SGT | N/A 1.25 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT1 1/4 S | N/A 1.25 in | N/A 21.4 mm0.843 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| SCJT1 1/4 | N/A 1.25 in | N/A 24.6 mm0.969 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT1 1/4S PT | N/A 1.25 in | N/A 29.9 mm1.177 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 1/4 PT SGT | N/A 1.25 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| KCJT1 1/4S PS | N/A 1.25 in | N/A 29.9 mm1.177 in | N/A 1556 N350 lbf | N/A | N/A | N/A Two-Bolt Flange |
N/A
|
| KCJT1 1/4 PS | N/A 1.25 in | N/A 31.8 mm1.252 in | N/A 2112 N475 lbf | N/A | N/A | N/A Two-Bolt Flange |
N/A
|
| YCJT1 1/4 | N/A 1.25 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 3/8 SGT | N/A 1.375 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT1 3/8 | N/A 1.375 in | N/A 24.6 mm0.969 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT1 3/8 | N/A 1.375 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT 35 SGT | N/A 35 mm | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT 35 | N/A 35 mm | N/A 24.6 mm0.969 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT 35 PT SGT | N/A 35 mm | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| KCJT 35 PS | N/A 35 mm | N/A 31.8 mm1.252 in | N/A 2112 N475 lbf | N/A | N/A | N/A Two-Bolt Flange |
N/A
|
| YCJT 35 | N/A 35 mm | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJTM1 7/16 | N/A 1.4375 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 7/16 SGT | N/A 1.4375 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| SCJT1 7/16 | N/A 1.4375 in | N/A 24.6 mm0.969 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Narrow Shroud | N/A Two-Bolt Flange |
N/A
|
| YCJT1 7/16 PT SGT | N/A 1.4375 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 7/16 | N/A 1.4375 in | N/A 31.8 mm1.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| KCJT1 7/16 PS | N/A 1.4375 in | N/A 31.8 mm1.252 in | N/A 2112 N475 lbf | N/A | N/A | N/A Two-Bolt Flange |
N/A
|
| YCJTM1 1/2 | N/A 1.5 in | N/A 38.9 mm1.531 in | N/A 20500 N4600 lbf | N/A 36300 N8160 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|
| YCJT1 1/2 SGT | N/A 1.5 in | N/A 38.1 mm1.5 in | N/A 19800 N4460 lbf | N/A 36200 N8130 lbf | N/A Shroud Seal | N/A Two-Bolt Flange |
N/A
|