Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SMN104K | N/A 1.25 in | N/A 3.15 in80 mm | N/A 2.031 in51.59 mm | N/A 4750 lbf21200 N | N/A 9150 lbf40500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN104KB | N/A 1.25 in | N/A 3.15 in80 mm | N/A 2.031 in51.59 mm | N/A 4750 lbf21200 N | N/A 9150 lbf40500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1105KRRB | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1105KLLB | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1105KPPB2 | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA105RRB | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1105KRRB | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1105KLLB | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1105KPPB2 | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA105RRB | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1105KRR | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1105KLL | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA105RR | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1105KLLG | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1105K | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1105KB | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RA105DD | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 1.531 in38.89 mm | N/A 3050 lbf13700 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GN105KRRB | N/A 1.3125 in | N/A 3.15 in80 mm | N/A 2.031 in51.6 mm | N/A 4120 lbf18300 N | N/A 8340 lbf37100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| SMN105K | N/A 1.3125 in | N/A 3.15 in80 mm | N/A 2.031 in51.59 mm | N/A 4750 lbf21200 N | N/A 9150 lbf40500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN105KB | N/A 1.3125 in | N/A 3.15 in80 mm | N/A 2.031 in51.59 mm | N/A 4750 lbf21200 N | N/A 9150 lbf40500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1106KRRB | N/A 1.375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1106KLLB | N/A 1.375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1106KPPB2 | N/A 1.375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA106RRB | N/A 1.375 in | N/A 2.835 in72.000 mm | N/A 1.531 in38.9 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1106KRR | N/A 1.375 in | N/A 2.835 in72.000 mm | N/A 2.016 in51.2 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|