Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 31 32 33 

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

G1213KRRB N/A 2.8125 in N/A 5.118 in130.000 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
SM1213K N/A 2.8125 in N/A 5.118 in130.000 mm N/A 3.625 in92.08 mm N/A 9800 lbf43600 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1213KB N/A 2.8125 in N/A 5.118 in130.000 mm N/A 3.625 in92.08 mm N/A 9800 lbf43600 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
G1214KRRB N/A 2.875 in N/A 5.118 in130.000 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1215KRRB N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1215KLLB N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.591 in91.2 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
1215KRRB N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1215KLLB N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.591 in91.2 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
1215KRR N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1215KLL N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.591 in91.2 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1215KRS N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
SM1215K N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.625 in92.08 mm N/A 9800 lbf43600 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1215KB N/A 2.9375 in N/A 5.118 in130.000 mm N/A 3.625 in92.08 mm N/A 9800 lbf43600 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SM1215KS N/A 2.9375 in N/A 5.709 in145 mm N/A 3.625 in92.08 mm N/A 9800 lbf43600 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
GN215KRRB N/A 2.9375 in N/A 6.299 in160.000 mm N/A 3.937 in100 mm N/A 17300 lbf77000 N N/A 28300 lbf125800 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GN215KLLB N/A 2.9375 in N/A 6.299 in160.000 mm N/A 3.937 in100 mm N/A 17300 lbf77000 N N/A 28300 lbf125800 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
SMN215K N/A 2.9375 in N/A 6.299 in160.000 mm N/A 3.938 in100.01 mm N/A 17000 lbf75700 N N/A 28500 lbf125000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN215KB N/A 2.9375 in N/A 6.299 in160.000 mm N/A 3.938 in100.01 mm N/A 17000 lbf75700 N N/A 28500 lbf125000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN215KS N/A 2.9375 in N/A 6.890 in175 mm N/A 3.938 in100 mm N/A 17000 lbf75700 N N/A 28500 lbf125000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
GE75KRRB N/A 75.000 mm N/A 5.118 in130.000 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
E75KRRB N/A 75.000 mm N/A 5.118 in130.000 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
E75KRR N/A 75.000 mm N/A 5.118 in130.000 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
SM1303K N/A 3.1875 in N/A 5.512 in140.000 mm N/A 3.938 in100.01 mm N/A 12000 lbf53400 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1303KB N/A 3.1875 in N/A 5.512 in140.000 mm N/A 3.938 in100.01 mm N/A 12000 lbf53400 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SM1303KS N/A 3.1875 in N/A 6.102 in155 mm N/A 3.938 in100.01 mm N/A 12000 lbf53400 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
Unit of Measure
« 31 32 33