Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASXWK-4T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
ASW-T & ASG-T Image
Unit of Measure
1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXW-4T N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXG-4T N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXWK-4T N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXGK-4T N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXW-4T-10 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXG-4T-10 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXWK-4T-10 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXGK-4T-10 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXW-5T N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
ASXG-5T N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
ASXWK-5T N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
ASXGK-5T N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
ASXW-5T-10 N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
ASXG-5T-10 N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
ASXWK-5T-10 N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
ASXGK-5T-10 N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
ASXW-6T N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
ASXG-6T N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
ASXWK-6T N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
ASXGK-6T N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
ASXW-6T-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
ASXG-6T-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
ASXWK-6T-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
ASXGK-6T-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
ASXW-7T N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A
Unit of Measure
1 2 3