Print Back
    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
ASW-T & ASG-T Image
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXG-10-2 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A
ASXWK-10-2 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A
ASXGK-10-2 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A
ASXW-10F-2 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXG-10F-2 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXWK-10F-2 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXGK-10F-2 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXW-10Z-2 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXG-10Z-2 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXWK-10Z-2 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXGK-10Z-2 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXW-10-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A
ASXG-10-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A
ASXWK-10-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A
ASXGK-10-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A
ASXW-10F-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXG-10F-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXWK-10F-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXGK-10F-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXW-10Z-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXG-10Z-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXWK-10Z-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXGK-10Z-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A Consult Engineering N/A
ASXW-10P-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A
ASXG-10P-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A
Unit of Measure
« 11 12 13 14 15 »