Print Back
GGB-Sintered-bronze-bushes
GGB-Sintered-bronze-bushes-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

020502BP25 N/A 2 mm N/A 5 mm N/A 2 mm N/A 2.01 mm N/A 2 mm N/A 1.5 mm N/A
020503BP25 N/A 3 mm N/A 5 mm N/A 2 mm N/A 2.01 mm N/A 2 mm N/A 1.5 mm N/A
030604BP25 N/A 4 mm N/A 6 mm N/A 3 mm N/A 3.012 mm N/A 3 mm N/A 1.5 mm N/A
030606BP25 N/A 6 mm N/A 6 mm N/A 3 mm N/A 3.012 mm N/A 3 mm N/A 1.5 mm N/A
030610BP25 N/A 10 mm N/A 6 mm N/A 3 mm N/A 3.012 mm N/A 3 mm N/A 1.5 mm N/A
040704BP25 N/A 4 mm N/A 7 mm N/A 4 mm N/A 4.012 mm N/A 4 mm N/A 1.5 mm N/A
040708BP25 N/A 8 mm N/A 7 mm N/A 4 mm N/A 4.012 mm N/A 4 mm N/A 1.5 mm N/A
040712BP25 N/A 12 mm N/A 7 mm N/A 4 mm N/A 4.012 mm N/A 4 mm N/A 1.5 mm N/A
040804BP25 N/A 4 mm N/A 8 mm N/A 4 mm N/A 4.012 mm N/A 4 mm N/A 2 mm N/A
040808BP25 N/A 8 mm N/A 8 mm N/A 4 mm N/A 4.012 mm N/A 4 mm N/A 2 mm N/A
040812BP25 N/A 12 mm N/A 8 mm N/A 4 mm N/A 4.012 mm N/A 4 mm N/A 2 mm N/A
050805BP25 N/A 5 mm N/A 8 mm N/A 5 mm N/A 5.012 mm N/A 5 mm N/A 1.5 mm N/A
050808BP25 N/A 8 mm N/A 8 mm N/A 5 mm N/A 5.012 mm N/A 5 mm N/A 1.5 mm N/A
050810BP25 N/A 10 mm N/A 8 mm N/A 5 mm N/A 5.012 mm N/A 5 mm N/A 1.5 mm N/A
050812BP25 N/A 12 mm N/A 8 mm N/A 5 mm N/A 5.012 mm N/A 5 mm N/A 1.5 mm N/A
050816BP25 N/A 16 mm N/A 8 mm N/A 5 mm N/A 5.012 mm N/A 5 mm N/A 1.5 mm N/A
050904BP25 N/A 4 mm N/A 9 mm N/A 5 mm N/A 5.012 mm N/A 5 mm N/A 2 mm N/A
050905BP25 N/A 5 mm N/A 9 mm N/A 5 mm N/A 5.012 mm N/A 5 mm N/A 2 mm N/A
050908BP25 N/A 8 mm N/A 9 mm N/A 5 mm N/A 5.012 mm N/A 5 mm N/A 2 mm N/A
060906BP25 N/A 6 mm N/A 9 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 1.5 mm N/A
060910BP25 N/A 10 mm N/A 9 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 1.5 mm N/A
060912BP25 N/A 12 mm N/A 9 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 1.5 mm N/A
060916BP25 N/A 16 mm N/A 9 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 1.5 mm N/A
061006BP25 N/A 6 mm N/A 10 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 2 mm N/A
061010BP25 N/A 10 mm N/A 10 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 2 mm N/A
Unit of Measure
1 2 3 4 5 »