Print Back
GGB-Sintered-bronze-bushes
GGB-Sintered-bronze-bushes-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

061012BP25 N/A 12 mm N/A 10 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 2 mm N/A
061016BP25 N/A 16 mm N/A 10 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 2 mm N/A
061206BP25 N/A 6 mm N/A 12 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 3 mm N/A
061210BP25 N/A 10 mm N/A 12 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 3 mm N/A
061212BP25 N/A 12 mm N/A 12 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 3 mm N/A
061216BP25 N/A 16 mm N/A 12 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 3 mm N/A
071005BP25 N/A 5 mm N/A 10 mm N/A 7 mm N/A 7.015 mm N/A 7 mm N/A 1.5 mm N/A
071008BP25 N/A 8 mm N/A 10 mm N/A 7 mm N/A 7.015 mm N/A 7 mm N/A 1.5 mm N/A
071010BP25 N/A 10 mm N/A 10 mm N/A 7 mm N/A 7.015 mm N/A 7 mm N/A 1.5 mm N/A
081108BP25 N/A 8 mm N/A 11 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 1.5 mm N/A
081112BP25 N/A 12 mm N/A 11 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 1.5 mm N/A
081116BP25 N/A 16 mm N/A 11 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 1.5 mm N/A
081120BP25 N/A 20 mm N/A 11 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 1.5 mm N/A
081208BP25 N/A 8 mm N/A 12 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 2 mm N/A
081212BP25 N/A 12 mm N/A 12 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 2 mm N/A
081216BP25 N/A 16 mm N/A 12 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 2 mm N/A
081220BP25 N/A 20 mm N/A 12 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 2 mm N/A
081408BP25 N/A 8 mm N/A 14 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 3 mm N/A
081412BP25 N/A 12 mm N/A 14 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 3 mm N/A
081416BP25 N/A 16 mm N/A 14 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 3 mm N/A
081420BP25 N/A 20 mm N/A 14 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 3 mm N/A
091206BP25 N/A 6 mm N/A 12 mm N/A 9 mm N/A 9.015 mm N/A 9 mm N/A 1.5 mm N/A
091210BP25 N/A 10 mm N/A 12 mm N/A 9 mm N/A 9.015 mm N/A 9 mm N/A 1.5 mm N/A
091214BP25 N/A 14 mm N/A 12 mm N/A 9 mm N/A 9.015 mm N/A 9 mm N/A 1.5 mm N/A
101310BP25 N/A 10 mm N/A 13 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 1.5 mm N/A
Unit of Measure
1 2 3 4 5 »