Print Back
GGB-Sintered-bronze-bushes
GGB-Sintered-bronze-bushes-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

101316BP25 N/A 16 mm N/A 13 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 1.5 mm N/A
101320BP25 N/A 20 mm N/A 13 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 1.5 mm N/A
101325BP25 N/A 25 mm N/A 13 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 1.5 mm N/A
101410BP25 N/A 10 mm N/A 14 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 2 mm N/A
101416BP25 N/A 16 mm N/A 14 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 2 mm N/A
101420BP25 N/A 20 mm N/A 14 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 2 mm N/A
101425BP25 N/A 25 mm N/A 14 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 2 mm N/A
101510BP25 N/A 10 mm N/A 15 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 2.5 mm N/A
101516BP25 N/A 16 mm N/A 15 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 2.5 mm N/A
101520BP25 N/A 20 mm N/A 15 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 2.5 mm N/A
101525BP25 N/A 25 mm N/A 15 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 2.5 mm N/A
101610BP25 N/A 10 mm N/A 16 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 3 mm N/A
101616BP25 N/A 16 mm N/A 16 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 3 mm N/A
101620BP25 N/A 20 mm N/A 16 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 3 mm N/A
101625BP25 N/A 25 mm N/A 16 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 3 mm N/A
121512BP25 N/A 12 mm N/A 15 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 1.5 mm N/A
121516BP25 N/A 16 mm N/A 15 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 1.5 mm N/A
121520BP25 N/A 20 mm N/A 15 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 1.5 mm N/A
121525BP25 N/A 25 mm N/A 15 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 1.5 mm N/A
121612BP25 N/A 12 mm N/A 16 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 2 mm N/A
121616BP25 N/A 16 mm N/A 16 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 2 mm N/A
121620BP25 N/A 20 mm N/A 16 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 2 mm N/A
121625BP25 N/A 25 mm N/A 16 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 2 mm N/A
121712BP25 N/A 12 mm N/A 17 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 2.5 mm N/A
121716BP25 N/A 16 mm N/A 17 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 2.5 mm N/A
Unit of Measure
1 2 3 4 5 »