Print Back
GGB-Sintered-bronze-bushes
GGB-Sintered-bronze-bushes-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

162032BP25 N/A 32 mm N/A 20 mm N/A 16 mm N/A 16.018 mm N/A 16 mm N/A 2 mm N/A
162216BP25 N/A 16 mm N/A 22 mm N/A 16 mm N/A 16.018 mm N/A 16 mm N/A 3 mm N/A
162220BP25 N/A 20 mm N/A 22 mm N/A 16 mm N/A 16.018 mm N/A 16 mm N/A 3 mm N/A
162225BP25 N/A 25 mm N/A 22 mm N/A 16 mm N/A 16.018 mm N/A 16 mm N/A 3 mm N/A
162232BP25 N/A 32 mm N/A 22 mm N/A 16 mm N/A 16.018 mm N/A 16 mm N/A 3 mm N/A
182218BP25 N/A 18 mm N/A 22 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 2 mm N/A
182222BP25 N/A 22 mm N/A 22 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 2 mm N/A
182228BP25 N/A 28 mm N/A 22 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 2 mm N/A
182236BP25 N/A 36 mm N/A 22 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 2 mm N/A
182418BP25 N/A 18 mm N/A 24 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 3 mm N/A
182422BP25 N/A 22 mm N/A 24 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 3 mm N/A
182428BP25 N/A 28 mm N/A 24 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 3 mm N/A
182436BP25 N/A 36 mm N/A 24 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 3 mm N/A
182518BP25 N/A 18 mm N/A 25 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 3.5 mm N/A
182522BP25 N/A 22 mm N/A 25 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 3.5 mm N/A
182528BP25 N/A 28 mm N/A 25 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 3.5 mm N/A
182536BP25 N/A 36 mm N/A 25 mm N/A 18 mm N/A 18.018 mm N/A 18 mm N/A 3.5 mm N/A
202416BP25 N/A 16 mm N/A 24 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 2 mm N/A
202420BP25 N/A 20 mm N/A 24 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 2 mm N/A
202425BP25 N/A 25 mm N/A 24 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 2 mm N/A
202432BP25 N/A 32 mm N/A 24 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 2 mm N/A
202516BP25 N/A 16 mm N/A 25 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 2.5 mm N/A
202520BP25 N/A 20 mm N/A 25 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 2.5 mm N/A
202525BP25 N/A 25 mm N/A 25 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 2.5 mm N/A
202532BP25 N/A 32 mm N/A 25 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 2.5 mm N/A
Unit of Measure
1 2 3 4 5 »