Print Back
GGB-Sintered-bronze-bushes
GGB-Sintered-bronze-bushes-dimensions
Unit of Measure
« 6 7 8 9 

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

283236BP25 N/A 36 mm N/A 32 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 2 mm N/A
283245BP25 N/A 45 mm N/A 32 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 2 mm N/A
283322BP25 N/A 22 mm N/A 33 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 2.5 mm N/A
283345BP25 N/A 45 mm N/A 33 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 2.5 mm N/A
283622BP25 N/A 22 mm N/A 36 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 4 mm N/A
283628BP25 N/A 28 mm N/A 36 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 4 mm N/A
283636BP25 N/A 36 mm N/A 36 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 4 mm N/A
283645BP25 N/A 45 mm N/A 36 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 4 mm N/A
303824BP25 N/A 24 mm N/A 38 mm N/A 30 mm N/A 30.021 mm N/A 30 mm N/A 4 mm N/A
303830BP25 N/A 30 mm N/A 38 mm N/A 30 mm N/A 30.021 mm N/A 30 mm N/A 4 mm N/A
303838BP25 N/A 38 mm N/A 38 mm N/A 30 mm N/A 30.021 mm N/A 30 mm N/A 4 mm N/A
323820BP25 N/A 20 mm N/A 38 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 3 mm N/A
323825BP25 N/A 25 mm N/A 38 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 3 mm N/A
323832BP25 N/A 32 mm N/A 38 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 3 mm N/A
323840BP25 N/A 40 mm N/A 38 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 3 mm N/A
323850BP25 N/A 50 mm N/A 38 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 3 mm N/A
324025BP25 N/A 25 mm N/A 40 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 4 mm N/A
324032BP25 N/A 32 mm N/A 40 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 4 mm N/A
324040BP25 N/A 40 mm N/A 40 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 4 mm N/A
324050BP25 N/A 50 mm N/A 40 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 4 mm N/A
354422BP25 N/A 22 mm N/A 44 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 4.5 mm N/A
354428BP25 N/A 28 mm N/A 44 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 4.5 mm N/A
354435BP25 N/A 35 mm N/A 44 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 4.5 mm N/A
354525BP25 N/A 25 mm N/A 45 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 5 mm N/A
354535BP25 N/A 35 mm N/A 45 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 5 mm N/A
Unit of Measure
« 6 7 8 9