Print Back
GGB-Sintered-bronze-bushes
GGB-Sintered-bronze-bushes-dimensions
Unit of Measure
« 6 7 8 9 

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

556540BP25 N/A 40 mm N/A 65 mm N/A 55 mm N/A 55.046 mm N/A 55 mm N/A 5 mm N/A
556555BP25 N/A 55 mm N/A 65 mm N/A 55 mm N/A 55.046 mm N/A 55 mm N/A 5 mm N/A
556570BP25 N/A 70 mm N/A 65 mm N/A 55 mm N/A 55.046 mm N/A 55 mm N/A 5 mm N/A
607050BP25 N/A 50 mm N/A 70 mm N/A 60 mm N/A 60.046 mm N/A 60 mm N/A 5 mm N/A
607060BP25 N/A 60 mm N/A 70 mm N/A 60 mm N/A 60.046 mm N/A 60 mm N/A 5 mm N/A
607090BP25 N/A 90 mm N/A 70 mm N/A 60 mm N/A 60.046 mm N/A 60 mm N/A 5 mm N/A
608090BP25 N/A 90 mm N/A 80 mm N/A 60 mm N/A 60.046 mm N/A 60 mm N/A 10 mm N/A
708090BP25 N/A 90 mm N/A 80 mm N/A 70 mm N/A 70.054 mm N/A 70 mm N/A 5 mm N/A
7080120BP25 N/A 120 mm N/A 80 mm N/A 70 mm N/A 70.054 mm N/A 70 mm N/A 5 mm N/A
100120120BP25 N/A 120 mm N/A 120 mm N/A 100 mm N/A 100.054 mm N/A 100 mm N/A 10 mm N/A
Unit of Measure
« 6 7 8 9