Print Back
GGB-Sintered-bronze-flanged-bushes
GGB-Sintered-bronze-flanged-bushes-dimensions
Unit of Measure
1 2 3 4 5 

Part Number

B

Do

Dfl

Di

⌀ Installation max.

⌀ Installation min.

Sfl

CAD

BB030604BP25 N/A 4 mm N/A 6 mm N/A 9 mm N/A 3 mm N/A 3.014 mm N/A 3 mm N/A 1.5 mm N/A
BB030606BP25 N/A 6 mm N/A 6 mm N/A 9 mm N/A 3 mm N/A 3.014 mm N/A 3 mm N/A 1.5 mm N/A
BB030610BP25 N/A 10 mm N/A 6 mm N/A 9 mm N/A 3 mm N/A 3.014 mm N/A 3 mm N/A 1.5 mm N/A
BB040804BP25 N/A 4 mm N/A 8 mm N/A 12 mm N/A 4 mm N/A 4.018 mm N/A 4 mm N/A 2 mm N/A
BB040808BP25 N/A 8 mm N/A 8 mm N/A 12 mm N/A 4 mm N/A 4.018 mm N/A 4 mm N/A 2 mm N/A
BB040812BP25 N/A 12 mm N/A 8 mm N/A 12 mm N/A 4 mm N/A 4.018 mm N/A 4 mm N/A 2 mm N/A
BB061006BP25 N/A 6 mm N/A 10 mm N/A 14 mm N/A 6 mm N/A 6.018 mm N/A 6 mm N/A 2 mm N/A
BB061010BP25 N/A 10 mm N/A 10 mm N/A 14 mm N/A 6 mm N/A 6.018 mm N/A 6 mm N/A 2 mm N/A
BB061016BP25 N/A 16 mm N/A 10 mm N/A 14 mm N/A 6 mm N/A 6.018 mm N/A 6 mm N/A 2 mm N/A
BB081208BP25 N/A 8 mm N/A 12 mm N/A 16 mm N/A 8 mm N/A 8.022 mm N/A 8 mm N/A 2 mm N/A
BB081212BP25 N/A 12 mm N/A 12 mm N/A 16 mm N/A 8 mm N/A 8.022 mm N/A 8 mm N/A 2 mm N/A
BB081216BP25 N/A 16 mm N/A 12 mm N/A 16 mm N/A 8 mm N/A 8.022 mm N/A 8 mm N/A 2 mm N/A
BB091410BP25 N/A 10 mm N/A 14 mm N/A 19 mm N/A 9 mm N/A 9.022 mm N/A 9 mm N/A 2.5 mm N/A
BB091414BP25 N/A 14 mm N/A 14 mm N/A 19 mm N/A 9 mm N/A 9.022 mm N/A 9 mm N/A 2.5 mm N/A
BB101310BP25 N/A 10 mm N/A 13 mm N/A 16 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 1.5 mm N/A
BB101316BP25 N/A 16 mm N/A 13 mm N/A 16 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 1.5 mm N/A
BB101320BP25 N/A 20 mm N/A 13 mm N/A 16 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 1.5 mm N/A
BB101510BP25 N/A 10 mm N/A 15 mm N/A 20 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 2.5 mm N/A
BB101516BP25 N/A 16 mm N/A 15 mm N/A 20 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 2.5 mm N/A
BB101520BP25 N/A 20 mm N/A 15 mm N/A 20 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 2.5 mm N/A
BB101608BP25 N/A 8 mm N/A 16 mm N/A 22 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 3 mm N/A
BB101610BP25 N/A 10 mm N/A 16 mm N/A 22 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 3 mm N/A
BB101616BP25 N/A 16 mm N/A 16 mm N/A 22 mm N/A 10 mm N/A 10.022 mm N/A 10 mm N/A 3 mm N/A
BB121512BP25 N/A 12 mm N/A 15 mm N/A 18 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 1.5 mm N/A
BB121516BP25 N/A 16 mm N/A 15 mm N/A 18 mm N/A 12 mm N/A 12.027 mm N/A 12 mm N/A 1.5 mm N/A
Unit of Measure
1 2 3 4 5