Print Back
GGB-Sintered-bronze-flanged-bushes
GGB-Sintered-bronze-flanged-bushes-dimensions
Unit of Measure
1 2 3 4 5 

Part Number

B

Do

Dfl

Di

⌀ Installation max.

⌀ Installation min.

Sfl

CAD

BB162220BP25 N/A 20 mm N/A 22 mm N/A 28 mm N/A 16 mm N/A 16.027 mm N/A 16 mm N/A 3 mm N/A
BB162225BP25 N/A 25 mm N/A 22 mm N/A 28 mm N/A 16 mm N/A 16.027 mm N/A 16 mm N/A 3 mm N/A
BB162232BP25 N/A 32 mm N/A 22 mm N/A 28 mm N/A 16 mm N/A 16.027 mm N/A 16 mm N/A 3 mm N/A
BB182218BP25 N/A 18 mm N/A 22 mm N/A 26 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 2 mm N/A
BB182222BP25 N/A 22 mm N/A 22 mm N/A 26 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 2 mm N/A
BB182228BP25 N/A 28 mm N/A 22 mm N/A 26 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 2 mm N/A
BB182418BP25 N/A 18 mm N/A 24 mm N/A 30 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 3 mm N/A
BB182422BP25 N/A 22 mm N/A 24 mm N/A 30 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 3 mm N/A
BB182428BP25 N/A 28 mm N/A 24 mm N/A 30 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 3 mm N/A
BB202416BP25 N/A 16 mm N/A 24 mm N/A 28 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 2 mm N/A
BB202420BP25 N/A 20 mm N/A 24 mm N/A 28 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 2 mm N/A
BB202425BP25 N/A 25 mm N/A 24 mm N/A 28 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 2 mm N/A
BB202616BP25 N/A 16 mm N/A 26 mm N/A 32 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 3 mm N/A
BB202620BP25 N/A 20 mm N/A 26 mm N/A 32 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 3 mm N/A
BB202625BP25 N/A 25 mm N/A 26 mm N/A 32 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 3 mm N/A
BB202632BP25 N/A 32 mm N/A 26 mm N/A 32 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 3 mm N/A
BB222718BP25 N/A 18 mm N/A 27 mm N/A 32 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 2.5 mm N/A
BB222722BP25 N/A 22 mm N/A 27 mm N/A 32 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 2.5 mm N/A
BB222728BP25 N/A 28 mm N/A 27 mm N/A 32 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 2.5 mm N/A
BB222825BP25 N/A 25 mm N/A 28 mm N/A 34 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 3 mm N/A
BB222922BP25 N/A 22 mm N/A 29 mm N/A 36 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 3.5 mm N/A
BB222936BP25 N/A 36 mm N/A 29 mm N/A 36 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 3.5 mm N/A
BB253020BP25 N/A 20 mm N/A 30 mm N/A 35 mm N/A 25 mm N/A 25.033 mm N/A 25 mm N/A 2.5 mm N/A
BB253025BP25 N/A 25 mm N/A 30 mm N/A 35 mm N/A 25 mm N/A 25.033 mm N/A 25 mm N/A 2.5 mm N/A
BB253032BP25 N/A 32 mm N/A 30 mm N/A 35 mm N/A 25 mm N/A 25.033 mm N/A 25 mm N/A 2.5 mm N/A
Unit of Measure
1 2 3 4 5