Print Back
GGB-Sintered-bronze-flanged-bushes
GGB-Sintered-bronze-flanged-bushes-dimensions
Unit of Measure
1 2 3 4 5 

Part Number

B

Do

Dfl

Di

⌀ Installation max.

⌀ Installation min.

Sfl

CAD

BB253220BP25 N/A 20 mm N/A 32 mm N/A 39 mm N/A 25 mm N/A 25.033 mm N/A 25 mm N/A 3.5 mm N/A
BB253225BP25 N/A 25 mm N/A 32 mm N/A 39 mm N/A 25 mm N/A 25.033 mm N/A 25 mm N/A 3.5 mm N/A
BB253232BP25 N/A 32 mm N/A 32 mm N/A 39 mm N/A 25 mm N/A 25.033 mm N/A 25 mm N/A 3.5 mm N/A
BB283622BP25 N/A 22 mm N/A 36 mm N/A 44 mm N/A 28 mm N/A 28.033 mm N/A 28 mm N/A 4 mm N/A
BB283636BP25 N/A 36 mm N/A 36 mm N/A 44 mm N/A 28 mm N/A 28.033 mm N/A 28 mm N/A 4 mm N/A
BB303820BP25 N/A 20 mm N/A 38 mm N/A 46 mm N/A 30 mm N/A 30.033 mm N/A 30 mm N/A 4 mm N/A
BB303825BP25 N/A 25 mm N/A 38 mm N/A 46 mm N/A 30 mm N/A 30.033 mm N/A 30 mm N/A 4 mm N/A
BB303830BP25 N/A 30 mm N/A 38 mm N/A 46 mm N/A 30 mm N/A 30.033 mm N/A 30 mm N/A 4 mm N/A
BB323820BP25 N/A 20 mm N/A 38 mm N/A 44 mm N/A 32 mm N/A 32.039 mm N/A 32 mm N/A 3 mm N/A
BB323825BP25 N/A 25 mm N/A 38 mm N/A 44 mm N/A 32 mm N/A 32.039 mm N/A 32 mm N/A 3 mm N/A
BB323832BP25 N/A 32 mm N/A 38 mm N/A 44 mm N/A 32 mm N/A 32.039 mm N/A 32 mm N/A 3 mm N/A
BB324020BP25 N/A 20 mm N/A 40 mm N/A 48 mm N/A 32 mm N/A 32.039 mm N/A 32 mm N/A 4 mm N/A
BB324025BP25 N/A 25 mm N/A 40 mm N/A 48 mm N/A 32 mm N/A 32.039 mm N/A 32 mm N/A 4 mm N/A
BB324030BP25 N/A 30 mm N/A 40 mm N/A 48 mm N/A 32 mm N/A 32.039 mm N/A 32 mm N/A 4 mm N/A
BB324032BP25 N/A 32 mm N/A 40 mm N/A 48 mm N/A 32 mm N/A 32.039 mm N/A 32 mm N/A 4 mm N/A
BB364522BP25 N/A 22 mm N/A 45 mm N/A 54 mm N/A 36 mm N/A 36.039 mm N/A 36 mm N/A 4.5 mm N/A
BB364528BP25 N/A 28 mm N/A 45 mm N/A 54 mm N/A 36 mm N/A 36.039 mm N/A 36 mm N/A 4.5 mm N/A
BB364536BP25 N/A 36 mm N/A 45 mm N/A 54 mm N/A 36 mm N/A 36.039 mm N/A 36 mm N/A 4.5 mm N/A
BB404625BP25 N/A 25 mm N/A 46 mm N/A 52 mm N/A 40 mm N/A 40.039 mm N/A 40 mm N/A 3 mm N/A
BB404632BP25 N/A 32 mm N/A 46 mm N/A 52 mm N/A 40 mm N/A 40.039 mm N/A 40 mm N/A 3 mm N/A
BB404640BP25 N/A 40 mm N/A 46 mm N/A 52 mm N/A 40 mm N/A 40.039 mm N/A 40 mm N/A 3 mm N/A
BB405025BP25 N/A 25 mm N/A 50 mm N/A 60 mm N/A 40 mm N/A 40.039 mm N/A 40 mm N/A 5 mm N/A
BB405032BP25 N/A 32 mm N/A 50 mm N/A 60 mm N/A 40 mm N/A 40.039 mm N/A 40 mm N/A 5 mm N/A
BB405040BP25 N/A 40 mm N/A 50 mm N/A 60 mm N/A 40 mm N/A 40.039 mm N/A 40 mm N/A 5 mm N/A
BB455145BP25 N/A 45 mm N/A 51 mm N/A 57 mm N/A 45 mm N/A 45.039 mm N/A 45 mm N/A 3 mm N/A
Unit of Measure
1 2 3 4 5