Print Back
GGB DU flanged bushes - metric
GGB-DU-flanged-bushes---metric-dimensions
Unit of Measure
1 2 

Part Number

B

Do

Dfl

Di

Sfl

CAD

BB0304DU N/A 4 mm N/A 4.5 mm N/A 7 mm N/A 3 mm N/A 0.75 mm N/A
BB0404DU N/A 4 mm N/A 5.5 mm N/A 9 mm N/A 4 mm N/A 0.75 mm N/A
BB0505DU N/A 5 mm N/A 7 mm N/A 10 mm N/A 5 mm N/A 0.925 mm N/A
BB0604DU N/A 4 mm N/A 8 mm N/A 12 mm N/A 6 mm N/A 0.925 mm N/A
BB0608DU N/A 8 mm N/A 8 mm N/A 12 mm N/A 6 mm N/A 0.925 mm N/A
BB0806DU N/A 5.5 mm N/A 10 mm N/A 15 mm N/A 8 mm N/A 0.925 mm N/A
BB0808DU N/A 7.5 mm N/A 10 mm N/A 15 mm N/A 8 mm N/A 0.925 mm N/A
BB0810DU N/A 9.5 mm N/A 10 mm N/A 15 mm N/A 8 mm N/A 0.925 mm N/A
BB1007DU N/A 7 mm N/A 12 mm N/A 18 mm N/A 10 mm N/A 0.925 mm N/A
BB1009DU N/A 9 mm N/A 12 mm N/A 18 mm N/A 10 mm N/A 0.925 mm N/A
BB1012DU N/A 12 mm N/A 12 mm N/A 18 mm N/A 10 mm N/A 0.925 mm N/A
BB1017DU N/A 17 mm N/A 12 mm N/A 18 mm N/A 10 mm N/A 0.925 mm N/A
BB1207DU N/A 7 mm N/A 14 mm N/A 20 mm N/A 12 mm N/A 0.925 mm N/A
BB1209DU N/A 9 mm N/A 14 mm N/A 20 mm N/A 12 mm N/A 0.925 mm N/A
BB1212DU N/A 12 mm N/A 14 mm N/A 20 mm N/A 12 mm N/A 0.925 mm N/A
BB1217DU N/A 17 mm N/A 14 mm N/A 20 mm N/A 12 mm N/A 0.925 mm N/A
BB1412DU N/A 12 mm N/A 16 mm N/A 22 mm N/A 14 mm N/A 0.925 mm N/A
BB1417DU N/A 17 mm N/A 16 mm N/A 22 mm N/A 14 mm N/A 0.925 mm N/A
BB1509DU N/A 9 mm N/A 17 mm N/A 23 mm N/A 15 mm N/A 0.925 mm N/A
BB1512DU N/A 12 mm N/A 17 mm N/A 23 mm N/A 15 mm N/A 0.925 mm N/A
BB1517DU N/A 17 mm N/A 17 mm N/A 23 mm N/A 15 mm N/A 0.925 mm N/A
BB1612DU N/A 12 mm N/A 18 mm N/A 24 mm N/A 16 mm N/A 0.925 mm N/A
BB1617DU N/A 17 mm N/A 18 mm N/A 24 mm N/A 16 mm N/A 0.925 mm N/A
BB1812DU N/A 12 mm N/A 20 mm N/A 26 mm N/A 18 mm N/A 0.925 mm N/A
BB1817DU N/A 17 mm N/A 20 mm N/A 26 mm N/A 18 mm N/A 0.925 mm N/A
Unit of Measure
1 2