Print Back
GGB DU flanged bushes - metric
GGB-DU-flanged-bushes---metric-dimensions
Unit of Measure
1 2 

Part Number

B

Do

Dfl

Di

Sfl

CAD

BB1822DU N/A 22 mm N/A 20 mm N/A 26 mm N/A 18 mm N/A 0.925 mm N/A
BB2012DU N/A 11.5 mm N/A 23 mm N/A 30 mm N/A 20 mm N/A 1.45 mm N/A
BB2017DU N/A 16.5 mm N/A 23 mm N/A 30 mm N/A 20 mm N/A 1.45 mm N/A
BB2022DU N/A 21.5 mm N/A 23 mm N/A 30 mm N/A 20 mm N/A 1.45 mm N/A
BB2512DU N/A 11.5 mm N/A 28 mm N/A 35 mm N/A 25 mm N/A 1.45 mm N/A
BB2517DU N/A 16.5 mm N/A 28 mm N/A 35 mm N/A 25 mm N/A 1.45 mm N/A
BB2522DU N/A 21.5 mm N/A 28 mm N/A 35 mm N/A 25 mm N/A 1.45 mm N/A
BB3016DU N/A 16 mm N/A 34 mm N/A 42 mm N/A 30 mm N/A 1.95 mm N/A
BB3026DU N/A 26 mm N/A 34 mm N/A 42 mm N/A 30 mm N/A 1.95 mm N/A
BB3516DU N/A 16 mm N/A 39 mm N/A 47 mm N/A 35 mm N/A 1.95 mm N/A
BB3526DU N/A 26 mm N/A 39 mm N/A 47 mm N/A 35 mm N/A 1.95 mm N/A
BB4016DU N/A 16 mm N/A 44 mm N/A 53 mm N/A 40 mm N/A 1.95 mm N/A
BB4026DU N/A 26 mm N/A 44 mm N/A 53 mm N/A 40 mm N/A 1.95 mm N/A
BB4516DU N/A 16 mm N/A 50 mm N/A 58 mm N/A 45 mm N/A 2.45 mm N/A
BB4526DU N/A 26 mm N/A 50 mm N/A 58 mm N/A 45 mm N/A 2.45 mm N/A
Unit of Measure
1 2