Print Back
GGB DU thrust washers - Inch (US range)
Unit of Measure
1 

Part Number

Do

dD

Di

dP

ST

CAD

G06DU N/A 0.875 in N/A 0.072 in N/A 0.5 in N/A 0.687 in N/A 0.0605 in N/A
G07DU N/A 1 in N/A 0.072 in N/A 0.562 in N/A 0.781 in N/A 0.0605 in N/A
G08DU N/A 1.125 in N/A 0.104 in N/A 0.625 in N/A 0.875 in N/A 0.0605 in N/A
G09DU N/A 1.187 in N/A 0.104 in N/A 0.687 in N/A 0.937 in N/A 0.0605 in N/A
G10DU N/A 1.25 in N/A 0.104 in N/A 0.75 in N/A 1 in N/A 0.0605 in N/A
G11DU N/A 1.375 in N/A 0.104 in N/A 0.812 in N/A 1.094 in N/A 0.0605 in N/A
G12DU N/A 1.5 in N/A 0.135 in N/A 0.875 in N/A 1.187 in N/A 0.0605 in N/A
G14DU N/A 1.75 in N/A 0.135 in N/A 1 in N/A 1.375 in N/A 0.0605 in N/A
G16DU N/A 2 in N/A 0.166 in N/A 1.125 in N/A 1.562 in N/A 0.0605 in N/A
G18DU N/A 2.125 in N/A 0.166 in N/A 1.25 in N/A 1.687 in N/A 0.0605 in N/A
G20DU N/A 2.25 in N/A 0.166 in N/A 1.375 in N/A 1.812 in N/A 0.0605 in N/A
G22DU N/A 2.5 in N/A 0.197 in N/A 1.5 in N/A 2 in N/A 0.0605 in N/A
G24DU N/A 2.625 in N/A 0.197 in N/A 1.625 in N/A 2.125 in N/A 0.0605 in N/A
G26DU N/A 2.75 in N/A 0.197 in N/A 1.75 in N/A 2.25 in N/A 0.0605 in N/A
G28DU N/A 3 in N/A 0.197 in N/A 2 in N/A 2.5 in N/A 0.0915 in N/A
G30DU N/A 3.125 in N/A 0.197 in N/A 2.125 in N/A 2.625 in N/A 0.0915 in N/A
G32DU N/A 3.25 in N/A 0.197 in N/A 2.25 in N/A 2.75 in N/A 0.0915 in N/A
Unit of Measure
1